


- F
- L
- E
- X
Digital data recording, paperless.
Optional: TFT 7 inch display,
NEMA type 4 encl., front IP65,
plain text dialog operation.
PC- and web server operation.
6x digital input, 6x relays.
24V transmitter power supply.
Ethernet, 2x USB, RS485/232.
Incl. user administration FDA 21
CFR 11.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional instructions, telealarm option for alarm messagesEN 31/01/202301/10/2015Language:
English
Version:
31/01/2023
File size:
1.7 MB
File name:
BA01472OEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
BA ORSG45
Advanced Data Manager
Additional instructions for PROFINET deviceEN 31/07/202311/01/202303/09/2018Language:
English
Version:
31/07/2023
File size:
3.5 MB
File name:
BA01606OEN_0523-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional Instructions for energy option
Mass and energy calculation in water and steam applicationsEN 27/10/202227/09/2016Language:
English
Version:
27/10/2022
File size:
3.1 MB
File name:
BA01644OEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
EN 21/09/2021Language:
English
Version:
21/09/2021
File size:
12 MB
File name:
BA01434OEN_0621.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional Instructions for Modbus RTU / TCP MasterEN 29/12/202211/07/2016Language:
English
Version:
29/12/2022
File size:
1.9 MB
File name:
BA01629OEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Batch Software Option
Additional Instructions for batch managementEN 30/11/202212/07/2016Language:
English
Version:
30/11/2022
File size:
1.8 MB
File name:
BA01631OEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Option of wastewater + RSB (rain spillway basin)
Additional functions of water/wastewater softwareEN 31/01/202324/04/2017Language:
English
Version:
31/01/2023
File size:
916 KB
File name:
BA01770OEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional Instructions for EtherNet/IP<sup>®</sup> AdapterEN 30/11/202204/10/2016Language:
English
Version:
30/11/2022
File size:
5.2 MB
File name:
BA01607OEN_0322-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional Instructions for PROFIBUS DP SlaveEN 31/01/202313/10/2016Language:
English
Version:
31/01/2023
File size:
2.2 MB
File name:
BA01643OEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
ORSG45
Advanced Data Manager
Additional Instructions for Modbus RTU/TCP SlaveEN 29/10/202205/10/2015Language:
English
Version:
29/10/2022
File size:
1.9 MB
File name:
BA01473OEN_0222-00.pdf
-