This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Level instrument, continuous.
Measuring: capacitive / hydrostatic.
Configuration: push button + LC-display.
Input 1: 2-wire PFM continuous.
Input 2: PFM Limit control.
:: Calibration without 100% Level
:: Automatic calibration adaption
:: Volume calculation / Linearization
-
-
Technical Information (TI)
Silometer FMC 671 Z Technical Information
For liquids and bulk solids.
Operates in dialogue with a computer as well as
manual remote operation. Direct control
and
two-point control by integral setpoint controllers.EN 01/04/2003Language:
English
Version:
01/04/2003
File size:
152 KB
File name:
Ti064fen.pdf
-
-
-
Operating Instruction (BA)
Silometer FMC 671 Z/676 Z Operating Instructions
For liquids and bulk solids. Operates in dialogue with a computer as well as manual remote operation. Direct control and two-point
control by integral setpoint controllers.EN 01/06/2003Language:
English
Version:
01/06/2003
File size:
1.2 MB
File name:
BA063FEN.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Silometer FMC671Z, FMC676Z
II (1) GD [EEx ia] IIC, [EEx ia] IIB
TÜV 00 ATEX 1640 (ATEX)EN 01/09/2001Language:
English
Version:
01/09/2001
File size:
254 KB
File name:
Xa110fa3.PDF
-