
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Ultrasonic level measurement system
for liquids.
Measuring range approx. 9 m (DU 100) /
15 m (DU 101). With temp. sensor for
compensation of sound velocity.
A measuring system (package) consists
of the FMU 100 plug-in card in
Monorack housing 7 HP with power pack
and the sensor DU 100 or 101.
According to data sheet supplied.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-