This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
"Product Phased Out".
Point level switch, vibronic.
Application: liquids.
:: Liquid independent.
:: Approved in millions of application.
:: Not effected by build up.
Stainless Steel electronic housing.
:: Corrosion resistant.
:: Small mounting space d=40mm.
:: Status switch visible from outside.
Sensor: 130mm/5inch; 316Ti.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Technical Information Liquiphant T FTL 260.
Vibration limit switch for liquids
The maintenance-free alternative to float
switches.EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
162.8 KB
File name:
TI244FEN.PDF
-
-
-
Short Instruction (KA)
Liquiphant T FTL 260Bedienungsanleitung
Vibrationsgrenzschalter für Flüssigkeiten Wartungsfreie Alternative zum
Schwimmerschalter.EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
347.8 KB
File name:
KA035FA6.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant T FTL 260.
Vibrationsgrenzschalter für Flüssigkeiten Wartungsfreie Alternative zum
Schwimmer-schalter.
Vibration limit switch for liquids The
maintenance-free alternative to float switches.EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
302.7 KB
File name:
KA065FA6.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant FTL 260.
Liquiphant FTL 260 mit Vierkantflansch 92 mm x 92 mm
Ergänzung zur Betriebsanleitung KA 065F/00/a6.
Liquiphant FTL 260-#3## with
square flange 92 mm x 92mm Supplement to operating instructions KA 065F/00/a6.EN 01/07/1998Language:
English
Version:
01/07/1998
File size:
31.8 KB
File name:
KA110FA6.PDF
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Montagesatz für/ Mounting kit for Liquiphant T FTL 260-#0#2.
Bedienungsanleitung/ Operating Instuction Montagesatz für/ Mounting kit for Liquiphant T FTL 260-#0#2.
EN 01/05/1997Language:
English
Version:
01/05/1997
File size:
133.1 KB
File name:
KA077FA6.PDF
-
-
-
ZE (Certificate)
Liquiphant T FTL260/OTL260
WHG
Allgemeine bauaufsichtliche Zulassung
Z-65.11-26 (DIBt)EN 01/09/201101/07/200601/03/2004Language:
German
Version:
01/09/2011
File size:
6.1 MB
File name:
ZE00186FDE_1311.pdf
-
-
-
Special Documentation (SD)
Weld-in adapter G1, G3/4 Special Documentation
Weld-in adapter G1, G3/4
EN 21/04/2012Language:
English
Version:
21/04/2012
File size:
224.8 KB
File name:
SD00352F_01.12.pdf
-
-
-
FDA Declaration
Product family: Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, LIQUIPHANT T, Liquipoint
Product root: FMI51-, FMI52-, FTI51-, FTI52-, FTL20-, FTL20H-,
FTL260-, FTL31-, FTL33-, FTL330H-, FTL330L-, FTL50-, FTL50H-, FTL51-,
FTL51H-, FTL80-, FTL81-, FTW33-
Declaration number: FDA_00058_03.15
FDA specification: Sealing, Weld-in adapterEN 16/07/2020Language:
English
Version:
16/07/2020
File size:
1.3 MB
File name:
FDA_00058_03.15 weld-in Adapter 52001051 52011896.pdf
-
-
-
Ordinary Location Product Safety
Product family: Liquiphant T
Product root: FTL260-, FTL330L-
Region: Canada
Approval agency: CSALanguage:
English
Version:
14/08/2009
File size:
45.4 KB
File name:
CSALR52694-26C.pdf
-