
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

"Product Phased Out".
Point level switch, vibronic.
Application: liquids.
:: Liquid independent.
Food, Life Sciences.
:: Approved in millions of application.
:: Not effected by build up.
Housing stainless steel.
:: Corrosion resistant.
:: Small mounting space d=40mm.
:: Status switch visible from outside.
Sensor: 130mm/5inch, 316Ti.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
Technical Information Liquiphant FTL 330 L.
Vibration limit switch for liquid foodstuffs Compact design with water-proof stainless steel housing.
EN 01/11/1999Language:
English
Version:
01/11/1999
File size:
247.1 KB
File name:
TI245FEN.PDF
-
-
-
Short Instruction (KA)
Liquiphant FTL 330 LBedienungsanleitung
Vibrationsgrenzschalter für flüssige Lebensmittel Kompakte Bauform mit
wasserdichtem Gehäuse aus korrosionsbeständigem Stahl.EN 01/11/2002Language:
English
Version:
01/11/2002
File size:
435.8 KB
File name:
ka047fa6.pdf
-
-
-
Short Instruction (KA)
Operating Instructions Deltapilot S.
Partial mounting of the housing.
EN 01/02/1998Language:
English
Version:
01/02/1998
File size:
244.9 KB
File name:
KA049FA6.PDF
-
-
-
Short Instruction (KA)
Operating Instructions Deltapilot S FEB 11/ FEB 17; FEB 11 P/ FEB 17 P.
Electronic insert.
EN 01/08/1996Language:
English
Version:
01/08/1996
File size:
418.2 KB
File name:
KA048FA6.PDF
-
-
-
ZE (Certificate)
Liquiphant FTL330L-D
WHG
Allgemeine bauaufsichtliche Zulassung
Z-65.11-25 (DIBt)EN 01/09/201101/07/200601/07/2001Language:
German
Version:
01/09/2011
File size:
3 MB
File name:
ZE00187FDE_1311.pdf
-
-
-
White paper (WP)
The challenge and solution, inventory Management of NGLs in 1.3m x 500m horizontal vessels
White Paper - As presented at the Canadian School of hydrocarbon
measurement
calgary 2018Language:
English
Version:
30/05/2018
File size:
5 MB
File name:
WP01082S00EN0118.pdf
-
-
-
FDA Declaration
Product family: Liquicap M, Liquiphant, Liquiphant FailSafe, Liquiphant M, LIQUIPHANT T, Liquipoint
Product root: FMI51-, FMI52-, FTI51-, FTI52-, FTL20-, FTL20H-,
FTL260-, FTL31-, FTL33-, FTL330H-, FTL330L-, FTL50-, FTL50H-, FTL51-,
FTL51H-, FTL80-, FTL81-, FTW33-
Declaration number: FDA_00058_03.15
FDA specification: Sealing, Weld-in adapterEN 16/07/2020Language:
English
Version:
16/07/2020
File size:
1.3 MB
File name:
FDA_00058_03.15 weld-in Adapter 52001051 52011896.pdf
-
-
-
Ordinary Location Product Safety
Product family: Liquiphant T
Product root: FTL260-, FTL330L-
Region: Canada
Approval agency: CSALanguage:
English
Version:
14/08/2009
File size:
45.4 KB
File name:
CSALR52694-26C.pdf
-