
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

The contacter allows, in addition to
a continuous measurement, to perform
switching operations, signalling,
alarms, etc., without mounting further
sensor heads. Several contacters can
be connected to one measuring instru-
ment.
- MONOSYST wall mounting housing
(58 mm), Protection IP 40
- 2 independent inputs
- output: one potential-free
change-over contact each
- min./max. fail-safe mode switchable
- switching hysteresis adjustable for
each switch: 0.5 %; 1.5 %
- PI 50047566
According to data sheet supplied.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-