

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Digital different. pressure transmitter.
Capacitive.
Sensor: Ceramic.
Included 2 blind taps 316L.
Linearity +/-0,1%, turndown 100:1.
Safety by function monitoring +
membrane detection.
Modular transmitter design.
:: High reliability
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Deltabar S
Deltabar S PMD230, PMD235, FMD230, FMD630, FMD633, Differential pressure
transmitterEN 30/09/200501/04/2000Language:
English
Version:
30/09/2005
File size:
1.6 MB
File name:
TI256PEN.PDF
-
-
-
Operating Instruction (BA)
Operating Instructions Deltabar S HART/INTENSOR.
Deltabar S with ceramic and silicon sensors overload resistant with funtion monitoring.
(Software version 7.1)EN 01/05/2003Language:
English
Version:
01/05/2003
File size:
2.2 MB
File name:
BA174PEN.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Deltabar S PROFIBUS-PA Differential Pressure Measurement
Deltabar S with ceramic and silicon sensors overload resistant with
funtion monitoring.EN 01/08/2002Language:
English
Version:
01/08/2002
File size:
2.7 MB
File name:
Ba167pen.pdf
-
-
-
Operating Instruction (BA)
Deltabar S FOUNDATION Fieldbus Operating Instructions, Software version 0.3
Deltabar S FMD76, FMD77, FMD78, PMD70, PMD75, Differential pressure
transmitterLanguage:
English
Version:
01/09/2004
File size:
1.7 MB
File name:
BA212PEN.PDF
-
-
-
Ex Safety Instruction (XA)
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
Approval No.: EG 01 011
ATEX II 3 G Protection: EEx nA II T6
4...20 mA HART, PROFIBUS PA, FOUNDATION FieldbusEN 01/03/2002Language:
English
Version:
01/03/2002
File size:
253.1 KB
File name:
XA151PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
FOUNDATION Fieldbus
II 1/2 G, II 2 G EEx ia IIC T6...T4
PTB 98 ATEX 2180 (ATEX)EN 01/03/2002Language:
English
Version:
01/03/2002
File size:
271.1 KB
File name:
XA089PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
PROFIBUS PA
II 1/2 G, II 2 G EEx ia IIC T6...T4
PTB 98 ATEX 2180 (ATEX)EN 01/03/2002Language:
English
Version:
01/03/2002
File size:
431.6 KB
File name:
XA003PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
4...20 mA HART
II 1/2 G, II 2 G EEx ia IIC T6...T4
KEMA 97 ATEX 4495 (ATEX)EN 01/03/2002Language:
English
Version:
01/03/2002
File size:
262 KB
File name:
XA002PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Deltabar S FMD630, FMD633, PMD230, PMD235
Approval No.: EG 04 008-a
ATEX II 3 D
4...20 mA HART, PROFIBUS PA, FOUNDATION FieldbusEN 01/02/2004Language:
English
Version:
01/02/2004
File size:
183.1 KB
File name:
XA302PA3.pdf
-
-
-
ZE (Certificate)
Deltabar S FMD230, FMD630, FMD633, PMD230, PMD235
PTB Ex-97.D.2123
PROFIBUS PA, FOUNDATION FieldbusEN 01/08/2000Language:
English
Version:
01/08/2000
File size:
2.1 MB
File name:
ZE207PA3.PDF
-