![](https://portal.endress.com/picpool/sft/prodcont/thumb/aspst2000_d.jpg)
![ASP Station 2000 Ex RPS22 Product picture of: ASP Station 2000 Ex RPS22](https://portal.endress.com/webapp/picturepool/500/0/RPS22.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![ASP Station 2000 Ex RPS22 Product picture of: ASP Station 2000 Ex RPS22](https://portal.endress.com/webapp/picturepool/500/0/RPS22.jpg)
Product Phased Out.
Water sampler, liquid, stationary,
thermostatic controlled.
Operation in Ex Zone.
Sample volume 20...200ml, vacuumtec.
Sample control by: time, quantity,
event.
Input: 3x digital, 1x analogue 0/4-20mA.
Output: 3x digital.
WxHxD:800x1300x700mm.
Weight: approx. 135kg
Suction hose to be ordered separately.
:: Suction max. 8m, length: max.30m.
:: Menue driven operation, quick-setup.
-
-
Technical Information (TI)
Technical information stationary water sampler ASP Station 2000
Automatic sampler for liquid media.
Optional: ATEX II 3G certification for safe operation in zone 2
hazardous areasEN 22/07/2004Language:
English
Version:
22/07/2004
File size:
1.5 MB
File name:
TI059ren.pdf
-
-
-
Operating Instruction (BA)
Appendix to the operating manual ASP 2000 DP-Slave-Module
Connecting the ASP 2000 to Profibus DP
using the serial interface and the
_is Pro Gate ® from ifak system GmbHEN 25/05/2002Language:
English
Version:
25/05/2002
File size:
776.6 KB
File name:
zba146ren.pdf
-
-
-
Operating Instruction (BA)
Zusatzbetriebsanleitung/Addition Manuals ASP Station 2000
Stationary water sampler
ASP Station 2000
Durchflussproportionale Probenahme "twiddle-Prinzip"EN 02/06/200601/02/2000Language:
English
Version:
02/06/2006
File size:
295 KB
File name:
Ba096ra2.pdf
-
-
-
Operating Instruction (BA)
Stationary water sampler ASP Station 2000 Additional manual
Stationary water sampler
ASP Station 2000 with option
"Dosing system using a alternative medium recognition".
Addition to manualBA080R09EN 17/01/200521/12/2002Language:
English
Version:
17/01/2005
File size:
236.2 KB
File name:
Ba119ra2.pdf
-
-
-
Operating Instruction (BA)
Appendix operating instructions
Stationary water sampler
ASP station 2000,
Option Feaces 2000
with special Software LDA90XaEN 23/03/2006Language:
English
Version:
23/03/2006
File size:
438.3 KB
File name:
BA230ren.pdf
-
-
-
Operating Instruction (BA)
Stationary water sampler ASP-Station 2000
Probenahme aus Druckleitungen bis 0,8 bar.
Sampling from pressurised pipe lines up to 0.8 barEN 26/12/2002Language:
English
Version:
26/12/2002
File size:
866.4 KB
File name:
ZBA134Ra2.pdf
-
-
-
Installation Instructions (EA)
Instructions for changing the airmanager
Instructions for changing the airmanager
EN 06/11/2024Language:
English
Version:
06/11/2024
File size:
176.7 KB
File name:
51002333.pdf
-
-
-
Ex Safety Instruction (XA)
ATEX Sicherheitshinweise/ATEX Safety instructions ASP-Station 2000 ex
Stationary water sampler ASP-Station 2000 ex
EN 01/01/2002Language:
English
Version:
01/01/2002
File size:
505 KB
File name:
XA017ra3.pdf
-
-
-
EU Declaration
Product family: ASP-Station
Product root: RPS22-
EN 24/04/2006Language:
English
Version:
24/04/2006
File size:
48.5 KB
File name:
EG9-020-01.pdf
-