The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Nominal diameter range
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Measuring principle
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Nominal diameter range
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A,, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Measuring principle
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Nominal diameter range
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Measuring principle
Coriolis
Characteristic / Application
The universal and multivariable flowmeterfor liquids and gases
Ambient temperature
-20...+65°C (-4...+140°F)
Process temperature
-50...+350°C (-58...+662°F)
Process pressure
PN 16...100 Cl 150...600 JIS 10...63K
Wetted parts
904L/1.4539 Alloy C-22
Output
4...20mA Pulse/Frequency Status
Certificates / Approvals
ATEX FM CSA TIIS
Measuring principle
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Nominal diameter range
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
Coriolis Mass Flow Measuring System for measuring the mass flow rate,
density and temperature of fluids and gases. The descriptionof the
device functions are in a separate documentation.
Proline Promass 80
PROFIBUS PA
Operating Instructions
English version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for
measuring the mass flow rate, density and temperature of fluids and
gases.The description of the device functions are in a separate
documentation.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Operating Instruction (BA)
English version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases. The descriptionof the device functions are in a separate documentation.