Specs at a glance
-
Process temperature
0 to 50°C
-
Process pressure
0 to 6 bars
Field of application
Flowfit CUA252 is a turbidity flow assembly for all drinking and process water applications. Its extremely low backscattering enables reliable values even in the lowest measuring range – for precise information about your process. The ruggedized PE material withstands high pressure and temperature and is fully suitable for drinking water. Thus, you preserve each drop of water in the process. Its easy to use Clamp connection and automatic venting speed up sensor installation and commissioning.
Flowfit CUA252 is a flow assembly for use with the Turbimax CUS52D sensor in:
Drinking and process water:
- All measuring points from inlet to outlet of water plants
- Abstraction and raw water control
- All measuring points in distribution networks
- All quality control points in water productionWastewater treatment plants:
- Reuse of outlet waterUtilities of all industries:
- All measuring points from inlet to outlet of water production
- All measuring points in distribution networks
Benefits
Precise information about your process: Extremely low backscattering allows reliable measuring values even at the lowest turbidity.
-
Flexible mounting: Quick screwing into the process pipeline or in a bypass installation with a wide range of pipe connections.
-
Fast sensor installation and commissioning: Easy-to-use clamp connection and automatic venting speed up integration into your process.
-
Robust design: Suitable for process pressures up to 6 bar (87 psi) and temperatures up to 60°C (140°F).
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
CUA252
Flow assembly for CUS52D turbidity sensor
EN 03/12/202001/03/201926/03/201528/03/2014Language:
English
Version:
03/12/2020
File size:
1.1 MB
File name:
TI01139CEN_0420.pdf
-
-
-
Operating Instruction (BA)
Flowfit CUA252
Flow assembly for CUS52D turbidity sensor
EN 03/12/202001/03/201926/03/201528/03/2014Language:
English
Version:
03/12/2020
File size:
596.1 KB
File name:
BA01281CEN_0420.pdf
-
-
-
Case Study (CS)
Physikalisch-chemische Trinkwasser-Analysepanels in der Anlage von GrandBelfort
Zuverlässige, modulare Ausrüstung für die kontinuierliche
Überwachung der WasserqualitätLanguage:
German
Version:
29/01/2021
File size:
732.2 KB
File name:
CS01673C_Physicochemical drinking water analysis panel at the Grand Belfort plant.pdf
-
-
-
Case Study (CS)
Physicochemical drinking water analysis panels at the Grand Belfort plant
Reliable, modular equipment for continuous
monitoring of water qualityLanguage:
English
Version:
29/01/2021
File size:
732.2 KB
File name:
CS01673C_Physicochemical drinking water analysis panel at the Grand Belfort plant.pdf
-
-
-
Innovation (IN)
Mesure de turbidité sans perte de produit
Turbimax CUS52D le capteur en ligne pour l’eau potable et les eaux de
processLanguage:
French
Version:
18/06/2014
File size:
256.9 KB
File name:
IN01050CFR_0114_turbimax_cus52d.pdf
-
-
-
Innovation (IN)
Turbidity measurement without product loss
Turbimax CUS52D inline sensor for drinking and process water
Language:
English
Version:
31/03/2014
File size:
1.3 MB
File name:
IN01050CEN_0114_Turbimax_CUS52D.pdf
-
-
-
Innovation (IN)
Trübungsmessung ohne Produktverluste
Der Inline-Sensor Turbimax CUS52D für Trink- und Prozesswasser
Language:
German
Version:
31/03/2014
File size:
1.3 MB
File name:
IN01050CDE_0114_Turbimax_CUS52D.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: CUA252-
Declaration number: HE_01134_01.19
Manufacturer specification: PEDEN 27/03/2019Language:
English
Version:
27/03/2019
File size:
275.3 KB
File name:
HE_01134_01.19_PED_CUA252+RP.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: CUA252-
Declaration number: HE_01032_01.18
Manufacturer specification: RoHSEN 04/09/2018Language:
English
Version:
04/09/2018
File size:
90.8 KB
File name:
HE_01032_01.18.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: CUA252-
Declaration number: HE_01133_01.19
Manufacturer specification: PEDEN 27/03/2019Language:
English
Version:
27/03/2019
File size:
274.6 KB
File name:
HE_01133_01.19_PED_CUA252.pdf
-