
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Cerabar T PMC131, PMP131, PMP135 Technical Information
Process pressure measurement
Pressure transducer with ceramic and metallic sensors
For absolute pressure and gauge pressure measurement up to 400
bar (6000 psi); Extremely stable, overload-resistant and reliableEN 01/02/201728/05/201512/02/201508/01/201513/09/2012Language:
English
Version:
01/02/2017
File size:
1.3 MB
File name:
TI00415PEN_2017.pdf
-
-
-
Short Instruction (KA)
Cerabar T PMC131 Operating Instructions
Pressure Transducer
EN 13/09/201201/01/200701/04/200601/03/2006Language:
English
Version:
13/09/2012
File size:
189.3 KB
File name:
KA00085PA6_1312.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar T PMC131, PMP131, PMP135
II 3 G EEx nA
EG 02 010 (ATEX)EN 20/07/2006Language:
English
Version:
20/07/2006
File size:
217.7 KB
File name:
XA191PA3.PDF
-
-
-
Special Documentation (SD)
Cerabar T PMC131, PMP131, PMP135
Functional Safety Manual
Cerabar T PMP131, PMC131, PMP135
Pressure Transducer with 4...20 mA output signalEN 01/11/200601/10/200601/02/200601/02/2003Language:
English
Version:
01/11/2006
File size:
821.9 KB
File name:
SD160PEN_1006.pdf
-
-
-
Special Documentation (SD)
Weld-in adapter G1, G3/4 Special Documentation
Weld-in adapter G1, G3/4
EN 21/04/2012Language:
English
Version:
21/04/2012
File size:
224.8 KB
File name:
SD00352F_01.12.pdf
-
-
-
Fields of Activities (FA)
Basınç Ölçümü
Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar
Language:
Turkish
Version:
29/05/2015
File size:
26.1 MB
File name:
FA00004P_56_TR_20.15_Basınç Ölçümü.pdf
-
-
-
Fields of Activities (FA)
Misura della pressione
Potenti strumenti per la misura della pressione di processo,
pressione differenziale, livello e portataLanguage:
Italian
Version:
19/08/2021
File size:
27.9 MB
File name:
FA00004PIT_23.21.pdf
-
-
-
Fields of Activities (FA)
圧力測定
プロセス圧力、差圧、レベル、流量測定用の高性能伝送器
Language:
Japanese
Version:
05/07/2023
File size:
6 MB
File name:
FA00004PJA_2321.pdf
-
-
-
Fields of Activities (FA)
Pressure measurement
Powerful instruments for process pressure, differential pressure, level
and flowLanguage:
English
Version:
19/08/2021
File size:
5 MB
File name:
FA00004P00EN2321.pdf
-
-
-
Fields of Activities (FA)
Druckmesstechnik
Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand
und DurchflussLanguage:
German
Version:
19/08/2021
File size:
5.4 MB
File name:
FA00004P00DE2321.pdf
-