Already purchased this product?
Login to the software portal to get the latest version.
Specs at a glance
Field of application
The OPC DA server enables access to process data e.g. instantaneous values or totalizers from the connected Endress+Hauser field devices. The OPC server provides the data to OPC clients in real time. With an OPC client software the process data can be visualized. Communication is made either by using an RS232/RS485 interface or a TCP/IP connection. OPC is applied in areas of factory and process automation independent of their size.
The OPC Server can communicate with the following devices:
Ecograph A, Ecograph T
Memograph, Memograph S, Memograph M
Alphalog
RMS621, RMC621, RMM621
FML621
RA33, EngyCal RH33, EngyCal RS33
Benefits
Easy connection to process visualization systems via standard interface OPC
Low integration costs
Simple handling on plant expansions
Fulfils the OPC DA Data Access Specification
Possible to connect multiple OPC clients
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical information Standard software interface OPC-Server
Standard software interface for exchange of measuring data.
EN 13/04/201606/10/201427/09/201105/07/200624/03/2006Language:
English
Version:
13/04/2016
File size:
454.7 KB
File name:
TI00122Ren_0316.pdf
-
-
-
Operating Instruction (BA)
Getting Started OPC Server, RXO20
Getting Started: Standard software interface for exchange of measuring
data
Schnelleinstieg: Standard Softwareschnittstelle zumAustausch von
MessdatenEN 13/04/201606/10/201428/08/201417/06/201127/06/2008Language:
English
Version:
13/04/2016
File size:
481.3 KB
File name:
BA00221R09a2_0416.pdf
-
-
-
Operating Instruction (BA)
Operating manual OPC-Sever
RXO20 - Standard software interface for exchange of measuring data
EN 13/04/201606/10/201427/08/201412/07/201227/09/2011Language:
English
Version:
13/04/2016
File size:
1 MB
File name:
BA00223Rc3_0516.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Komponenty AKPiA i rejestratory ekranowe
Rozwiązania dla pętli sygnałowych
Language:
Polish
Version:
20/04/2018
File size:
10.2 MB
File name:
FA00016KPL.pdf
-
-
-
Fields of Activities (FA)
Componentes de sistema y registradores
Soluciones para el lazo de control
Indicadores, dispositivos de interfaz, protección contra sobretensiones,
gestores de aplicaciones y energía, registradores sin papel y paquetes
de software asociado para la automatización de procesos.Language:
Spanish
Version:
20/05/2020
File size:
4.1 MB
File name:
FA00016Kes_Productos y Registradores_1918.pdf
-
-
-
Fields of Activities (FA)
コンポーネントカタログ
HAW562-
HAW569-
MS20-
MS21-
RA33-
RB223-
RDL10-
READWIN-
RH33-
RIA14-
RIA15-
RIA16-
RIA45-
RIA452-
RIA46-
RID14-
RID16-
RID261-
RLN22-
RLN42-
RMA42-
RMC621-
RMS621-
RN22-
RN221N-
RN42-
RNB22-
RNF22-
RNO22-
RS33-
RSG30-
RSG35-
RSG40-
RSG45-
RXO20Language:
Japanese
Version:
29/08/2022
File size:
11.7 MB
File name:
Fa00016k33ja_2019.pdf
-
-
-
Fields of Activities (FA)
System Components e Data Managers
Componenti di sistema e data manager
Soluzioni per il completamento del punto di misuraLanguage:
Italian
Version:
20/04/2018
File size:
28.1 MB
File name:
FA00016KIT_1918.pdf
-
-
-
Fields of Activities (FA)
Systemprodukte und Datenmanager
Lösungen zur Komplettierung der Messstelle
Anzeiger, Interfacegeräte, Überspannungsschutz, Energie- und
Applikationsmanager,
Datenmanager, Bildschirmschreiber und
Softwarepakete für die ProzessautomatisierungLanguage:
German
Version:
17/05/2023
File size:
14.5 MB
File name:
FA00016KDE_2323_online.pdf
-
-
-
Fields of Activities (FA)
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
시스템 제품 및 데이터 관리자 - 시그널 루프 구성 솔루션
Language:
Korean
Version:
12/03/2024
File size:
3.8 MB
File name:
FA00016K46KO.pdf
-