©Endress+Hauser
Specs at a glance
Input
2 x universal (U, I, R, RTD, TC)
Output
2 x analogue output (I, U) 1 x loop power supply
Output
2 x analogue output (I, U) 1 x loop power supply
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Field of application
Analog measured values are indicated, evaluated and calculated by the field indicator. With the integrated loop power supply two-wire sensors can be powered. The universal inputs enable the connection of current, voltage, RTDs and TCs. Limit values can be monitored and relays can be switched. Via analog outputs process signals can be forwarded. The integrated application package "differential pressure" allows the quick and easy commissioning for differential pressure applications.
The RIA46 field meter exhibits a display, analog inputs for process and status signals, analog and digital outputs, and an interface for configuration. Connected sensors can be powered by the integrated LPS. All measured and calculated values are available as a signal source for display, outputs, relays and the interface.
Benefits
5-digit 7-segment LC display, backlit
1 or 2 universal inputs
2 relays (optional)
Min./max. value saved
1 or 2 calculated values and linearization table
Digital status output (Open Collector)
SIL 2 approval (optional)
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Loading alternative products
Measuring principle
Indicators with control unit
Measuring principle
Field meter with control unit
Function
Display Loop Power Supply Transmitter Functionality Barrier Signal Isolation Calculation Limit Alarm
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Input
2 x universal (U, I, R, RTD, TC)
Output
2 x analogue output (I, U) 1 x loop power supply
Software functions
Linearization Minimum value per channel Maximum value per channel Calculation Band value monitoring
Certificates
ATEX II(1)GD [Ex ia] IIC CSA General Purpose CSA AIS, NI/I/2/ABCDEFG/T4 FM AIS, NI/I/2/ABCDEFG/T4 TIIS [Ex ia] IIC NEPSI [Ex ia] IIC UK II(1)G [Ex ia Ga] IIC, II(1)D [Ex ia Da] IIIC
Function
Display Loop Power Supply Transmitter Functionality Barrier Signal Isolation Calculation Limit Alarm
Certification
ATEX II (1) GD [Ex ia] 4C CSA AIS NI/I/2 ABCDEFG/T4 FM AIS NI/I/2 ABCDEFG/T4 UR C/US
Input
2 x universal (U, I, R, RTD, TC)
Output
2 x analogue output (I, U) 1 x loop power supply
Relay output
2 x changeover contact 1 x open collector
Auxiliary power supply / Loop power supply
Dimensions (wxhxd)
Field housing: 199 x 133 x 96 mm (7.83" x 5.24" x 3.78")
Software
Linearization Minimum value per channel Maximum value per channel Calculation Band value monitoring
Operation
3 keys Interface CDI to USB at PC + configuration software FieldCare
Display
Multicolor backlight LCD White/black/yellow Bargraph Unit TAG Alarm warning in plain text
Most downloaded
RIA46
English version - 08/2022
Field meter
EN
DE ES FR IT JA PL PT RU ZH
31/08/2022
07/11/2016
30/05/2016
10/03/2016
31/01/2014
Language:
English
Version:
31/08/2022
File size:
784.3 KB
File name:
TI00142REN_0722-00.pdf
Portfolio Overview
System products and data manager
English version - 03/2023
Solutions to complete your measuring point
Language:
English
Version:
10/03/2023
File size:
3.6 MB
File name:
PU01321K09EN_0523.pdf
47 documents
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/08/2022
07/11/2016
30/05/2016
10/03/2016
31/01/2014
Language:
English
Version:
31/08/2022
File size:
784.3 KB
File name:
TI00142REN_0722-00.pdf
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/08/2022
10/03/2016
30/01/2014
07/06/2011
26/11/2009
Language:
English
Version:
31/08/2022
File size:
2.3 MB
File name:
BA00274REN_0422-00.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
30/08/2022
20/10/2014
18/11/2010
08/04/2010
26/11/2009
Language:
English
Version:
30/08/2022
File size:
1.3 MB
File name:
KA00273REN_1522-00.pdf
ATEX: II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Russian Slovak Slovenian Swedish
27/06/2022
04/11/2016
04/07/2009
09/04/2009
Language:
English
Version:
27/06/2022
File size:
442.6 KB
File name:
XA00079REN_1422-00.pdf
CSA: Control Drawing AIS, ANI, NI 120400112
Language:
English
Version:
08/06/2010
File size:
79.8 KB
File name:
120400112.pdf
FM: Control Drawing AIS, ANI 120400111
Language:
English
Version:
03/06/2009
File size:
317.2 KB
File name:
120400111.pdf
Control Drawing CSA AIS, ANI, NI RIA46
Display with Control Functions RIA46 Installation Notes for hazardous locations
Language:
English
Version:
08/04/2010
File size:
169.8 KB
File name:
120400112.pdf
Control Drawing FM approval AIS, ANI RIA46
Display with Control FunctionsRIA46 Installation Notes for hazardous locations
Language:
English
Version:
08/04/2010
File size:
110.1 KB
File name:
120400111.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Functional Safety Manual for Process Meter RIA46
EN
German
07/02/2019
15/02/2017
08/04/2014
10/03/2010
Language:
English
Version:
07/02/2019
File size:
751.6 KB
File name:
SD00023REN_1519.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit small parts: Goretex filter, 2x hinge bolts, cable shield ground clamp (metal set = 5 x bracket + bolt/washers)
Drawing number
Order code
7
RIA46X-GG
Front Alu incl. front foil + glass
Drawing number
Order code
1
RIA46X-GB
Front plastic incl. front foil
Drawing number
Order code
2
RIA46X-GA
Drawing number
Order code
4
RIA46X-GC
Lower part Alu, metric thread
Drawing number
Order code
3
RIA46X-GD
Lower part Alu, NPT1/2 thread
Drawing number
Order code
3
RIA46X-GE
Kit cover + connection parts: Cover for front + lower part, counter plate for cable gland (plastic housing), ribbon cable main board-display board
Drawing number
Order code
5
RIA46X-GF
Terminal plug 2pole space5.0
Drawing number
Order code
11
71084277
Mainboard, 1 channel w/o relay, non Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NA
Mainboard, 1 channel w/o relay, Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NB
Mainboard, 1 channel + relay, non Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NC
Mainboard, 1 channel + relay, Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-ND
Mainboard, 2 channel w/o relay, non Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NE
Mainboard, 2 channel w/o relay, Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NF
Mainboard, 2 channel + relay, non Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NG
Mainboard, 2 channel + relay, Ex 24-230V (-20%...10%)
Drawing number
Order code
8
RIA46X-NH
Drawing number
Order code
10
RIA46X-DA
Drawing number
Order code
9
RIA46T-
Install. kit stainl. steel housing W08
Cable gland kit plastic: 4x M16x1.5 + 1x M20x1.5
Drawing number
Order code
6
RIA46X-GH
Adapter kit NPT: 1x M20x1.5 (male) to NPT1/2 (female) 4x M16x1.5 (male) to NPT1/2 (female)
Drawing number
Order code
6
RIA46X-GI
1x adapter M20 on NPT1/2, stainless steel
Mounting set wall/pipe, plastic housing RIA46, RIA16, RID16
RIA16/RID16/RIA46 weather protection cover
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all