![Tankvision Multi Scan NXA83B – Tank Gauging system - product picture Tankvision Multi Scan NXA83B – product picture](/__image/a/9639387/k/932ab9e03236f8a3cba97f0dcc036f5480b791dc/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Tankvision_NXA83B_PP_04.jpg)
Oversigt over specifikationer
-
Input
3 versions:
4 Channel; 12 Channel; 20 Channel
With following possible protocols:
Modbus RS485; V1; WM550;
Tokyo Keiso FW9000; Varec
Mark/Space; Saab TRL/2; Enraf
BPM; Scientific Instruments;
Modbus Ethernet -
Output
OPC DA; Modbus RS485; Modbus Ethernet
Anvendelsesområde
Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.
Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.
Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs
Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC
Ambient temperature: 0 to 55°C (32 to 131°F)
Approved for custody transfer applications according to PTB
Fordele
Precise inventory informations
Step-by-step site upgrade
High system availability
User access through the entire Network
Simplified site approval procedures
Xpert
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
![Xpert: Til de mest udfordrende applikationer Xpert: Til de mest udfordrende applikationer](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
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
Forgænger
-
-
Tekniske oplysninger (TI)
Tankvision Multi Scan NXA83B
Tank Gauging
EN DA 09/12/202114/07/202113/02/201908/07/201615/10/2015Sprog:
Engelsk
Version:
09/12/2021
Filstørrelse:
765.8 KB
Filnavn:
TI01150GEN_0621-00.pdf
-
-
-
Betjeningsvejledning (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
DCC Communications ConfigurationEN DA 19/06/202311/02/202213/02/201910/01/201808/07/2016Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
3.1 MB
Filnavn:
BA01292GEN_0723-00.pdf
-
-
-
Betjeningsvejledning (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Configuration ManualEN DA 19/06/202329/09/202211/02/202213/02/201908/07/2016Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
7.7 MB
Filnavn:
BA01291GEN_0723-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Tankvision Multi Scan NXA83B
Web Client System Operation
EN DA 19/06/202311/02/202213/02/201908/07/201615/10/2015Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
2.4 MB
Filnavn:
BA01297GEN_0623-00.pdf
-
-
-
Betjeningsvejledning (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Installation manualEN DA 19/06/202310/02/202213/02/201908/07/201615/10/2015Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
758.9 KB
Filnavn:
BA01290GEN_0623-00.pdf
-
-
-
Betjeningsvejledning (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
OPC Tank Data ServerEN DA 19/06/202314/02/202213/02/201908/07/201615/10/2015Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
2.3 MB
Filnavn:
BA01289GEN_0623-00.pdf
-
-
-
Betjeningsvejledning (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Redundancy ManualEN DA 19/06/202311/02/202213/02/201908/07/201615/10/2015Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
1 MB
Filnavn:
BA01296GEN_0623-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Tankvision Multi Scan NXA83B
Local display Operation manual
EN DA 15/05/202419/06/202310/02/202213/02/201908/07/2016Sprog:
Engelsk
Version:
15/05/2024
Filstørrelse:
4.3 MB
Filnavn:
BA01288GEN_0724-00.pdf
-
-
-
Installationsanvisninger (EA)
Input board, output board
Tankvision Multi Scan NXA83B
EN DA 16/10/202027/01/2018Sprog:
Engelsk
Version:
16/10/2020
Filstørrelse:
1.3 MB
Filnavn:
EA01242GA2_0220.pdf
-
-
-
Specialdokumentation (SD)
Tankvision Multi Scan NXA83/NXA83B Special Documentation
Technical documentation resources information
Sprog:
Engelsk
Version:
16/10/2017
Filstørrelse:
136 KB
Filnavn:
SD02118GEN_0117.pdf
-