Om hygiejniske termofølere
Vores instrumenter og tilbehør til temperaturmåling med hygiejnisk design tilbyder optimal måleeffektivitet og opfylder gældende strenge lovkrav for fødevare- og life science-industrien. Vores omfattende udvalg af termofølere fra kompakte applikationsspecifikke enheder til avancerede modulære enheder fås med et bredt udvalg af procestilslutninger, som opfylder branchestandarder, intelligente temperaturtransmittere, termorør samt relevante internationale certifikater og godkendelser.
Vores udvalg af termofølere i sanitær udførelse
- Kompakte eller modulære enheder med/uden display
- Industri 4.0: Integration af Netilion cloud-baseret IIoT-økosystem
Selvkalibrerende RTD'er med Heartbeat Technology
- Intelligente temperaturtransmittere, Bluetooth®, enhedsdiagnosticering
- Hygiejniske procestilslutninger (klemme, forseglingssystemer i metal, fastsvejset adapter, Varivent, kompressionsfittings, ...)
- Specialtermorør (T-stykke/vinkelstykke)
- Optimal processtyring med sensorer med hurtige responstider (t90: 1,5 s)
- Sikker og pålidelig betjening med høj vibrationsmodstand (> 60g)
Modular hygienic thermometers
Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial and hygienic applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include iTHERM QuickSens and iTHERM QuickNeck. Certifications according to international standards complete the offering.
Benefits
- Modular design: flexible product selection and the best solution for every application
- Over 50 hygienic process connections available as standard
- Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
- iTHERM QuickSens: fastest response times for optimum process control, t90: 1.5 s
- iTHERM QuickNeck: Divisible neck with quick-release enables tool-free and easy measuring insert removal for recalibration
- Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, FM, EAC, JPN Ex, NEPSI; hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability
iTHERM ModuLine
Modular thermometers for hygienic and aseptic applications
iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
.jpg)
iTHERM ModuLine
Modular thermometers for hygienic and aseptic applications

iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
Compact hygienic thermometers
Our iTHERM CompactLine family has been thoughtfully designed to avoid unnecessary complexity and achieve a balanced price/performance ratio. Ready to use and versatile, these instruments are designed for a wide range of applications in the life sciences, food & beverage, and general process industries. With the iTHERM TrustSens, Endress+Hauser has developed the world's first self-calibrating temperature sensor technology specifically designed for hygienic applications that require strict compliance to FDA and GMP regulations.
Benefits
- Compact design: integrated transmitter, small size and cost effectiveness
- Over 50 hygienic process connections available as standard
- Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
- Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability
iTHERM CompactLine TM311 - compact, accurate and versatile
iTHERM CompactLine TM311 - ideal for critical hygienic applications in life sciences and food & beverage
iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
iTHERM TrustSens self-calibration explained
Taking advantage of the Curie-temperature

iTHERM CompactLine TM311 - compact, accurate and versatile

iTHERM CompactLine TM311 - ideal for critical hygienic applications in life sciences and food & beverage

iTHERM QuickNeck
Divisible neck with quick-release for easy and safe recalibration
iTHERM TrustSens self-calibration explained
Taking advantage of the Curie-temperature
Tee and elbow thermowells
Our Endress+Hauser hygienic thermowells are designed without welds or dead legs, making them easy to clean and ideal for hygienic and aseptic applications. They get welded into the process piping, are non-dismantable and are milled from a single piece of stainless steel. Even with very short immersion lengths, these thermowells are ideal for the use in hygienic or aseptic pipes, vessels or tanks.
Tee thermowell
Straight pipe segment joined to a thermowell, with the thermowell projecting into the pipe segment at a 90° angle
Elbow thermowell
Pipe elbow and thermowell, with the thermowell projecting straight into one side of the pipe bend.

Tee thermowell
Straight pipe segment joined to a thermowell, with the thermowell projecting into the pipe segment at a 90° angle

Elbow thermowell
Pipe elbow and thermowell, with the thermowell projecting straight into one side of the pipe bend.