Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Orbisint CPS12 - Analog ORP sensor with dirt-repellent PTFE diaghragm

Analog ORP sensor
Orbisint CPS12

Glass electrode for standard applications

CPS12
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Measuring range

    -1500 mV to +1500 mV

  • Process temperature

    max. 135°C (274°F)

  • Process pressure

    max. 16bar (230psi)

Anvendelsesområde

Orbisint CPS12 is the all-rounder for ORP measurement in process and environmental applications. It performs reliably and accurately even in hazardous areas. Designed for low maintenance and a long operating life, the sensor offers you best value for money.

  • Long-term monitoring and limit monitoring of processes with stable process conditions:
    - Chemical industry
    - Paper industry
    - Power plants (e.g. flue gas washers)
    - Incineration plants

  • Water treatment:
    - Drinking water
    - Cooling water
    - Well water

With ATEX, FM, CSA approval for use in hazardous areas.

Fordele

  • Robust electrode with long poison diffusion path, requires low maintenance due to large, dirt-repellent PTFE ring diaphragm

  • Suitable for harsh applications: Process glass for highly alkaline media and pressure-stable up to 16 bar (232 psi)

  • Various measuring elements for application in oxidizing or reducing media

Forgænger

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel