Continuous level measurement and point level detection in liquids and solids with capacitance probes
Capacitance level measurement with Liquicap is a simple and cost-effective solution which offers a wealth of possibilities for level monitoring in liquids. Particularly in small tanks and build-up forming media. Point level detection works with Liquicap, Liquipoint, Minicap or Solicap capacitance level switches also in applications involving aggressive media and heavy build-up in liquids and solids. Check out the broad range of capacitance level sensors and click on the button below.
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Capacitance level sensors are a proved, as well as cost-effective solution for level measurement and point level detection in liquids and bulk solids. Various transmitters for continuous level measurement and switches for point level detection are available. The measurement of interface is also possible. The measuring principle is proven in millions of applications.
Capacitance measurement: Measuring Principle
The principle of capacitive level measurement is based on the capacitance change of a capacitor. The probe and the tank wall form a capacitor whose capacitance is dependent on the amount of product in the tank: An empty tank has a lower, a filled tank a higher capacitance.
Benefits
Proven and tested measuring principle - robust and safe
Universally adaptable probe
Reliable operation also in strong build-up formation and viscous media
Easy commissioning
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .