Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Endress+Hauser Flow France

Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters

In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 430 people.

Endress+Hauser Flow France, water tower ©Endress+Hauser
Endress+Hauser Flow France, Cernay, men looking through flowmeter with large diameter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, quality check ©Endress+Hauser
Endress+Hauser Flow France, Cernay, woman with measuring tube ©Endress+Hauser
Endress+Hauser Flow France, Cernay, women with flowmeter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, calibration rig ©Endress+Hauser
Endress+Hauser Flow France, Cernay, man packing flowmeter ©Endress+Hauser
  • Adm. dir.

    Christophe Stoos

  • Stiftelsesår

    1991

  • Antal medarbejdere

    435

Your product center for flow measurement in France

  • Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm

  • Flow tube (measuring tube) supplier integrated in production site

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018

  • Produktion

Kontakt

  • Endress+Hauser Flow France S.A.S.U.

    Endress+Hauser Flow France S.A.S.U.

    35, rue de l'Europe

    F-68700 Cernay

    Frankrig

Downloads

    Faktaark for Fact Sheet Endress+Hauser Flow Frankrig

    Dit produktcenter for flowmålingsteknologi i Frankrig

    Rutevejledning til Endress+Hauser Flowtec AG, Cernay

    Sådan finder du os

    Flowmålingsteknologier til væsker, gasarter og damp

    Oversigt over produkter og tjenester til vores flowmålingsteknologier til væsker, gasarter og damp