As the third largest energy source globally, natural gas is already playing a vital role in the industrial world today. While global energy demand in the future will continue to be fulfilled mainly by fossil fuels, the importance of natural gas is projected to grow within the energy mix. Natural gas treatment plants perform multiple treatment steps to remove acid gases and other impurities. How do you monitor H2O, H2S, CO2, and O2 in natural gas?
Vigtige fakta
2/3
af verdens naturgas produceres i 9 lande
Disse lande inkluderer USA, Rusland, Iran, Canada, Qatar, Norge, Kina, Saudi-Arabien og Algeriet. De samme data viser, at cirka 40 % af den globale naturgasproduktion finder sted i USA og Rusland.
Benefits
Through a network of highly trained gas analytical sales and service staff, we support you in improving your process availability, efficiency and safety. Our products are used in natural gas production, transport, storage, distribution, gas processing, refining, petrochemical, and specialty and bulk gas production.
Vigtige fakta
+20%
corresponds to the extended cycle time you can gain between molecular sieve bed regenerations using TDLAS.
Vigtige fakta
USD 400K
is the amount you save by avoiding a 2 days shutdown for reloading the molecular sieve.
Laser-based analyzers for natural gas
Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers from SpectraSensors, one of our related companies, perform on-line, real-time measurements of impurities in natural gas streams from sub-ppm levels to percentage levels. The unique design of such analyzers provide significant advantages over other technologies for monitoring H2O, H2S, and CO2 in natural gas and natural gas liquids (NGLs).
- SpectraSensors: exceptionally fast speed of response from analyzers
- Laser spectroscopy selectively measures analytes in natural gas
- No field calibration/ re-calibration required
- Designed for operation in harsh environments (off shore, hot / cold climates)
- Low cost of ownership - no consumables items required