Reliable analysis systems for a safe quality of your cooling and process water
Since a lot of heat is generated in the furnaces/smelters, the cooling processes must ensure plant safety and the optimum process temperature. Reliable monitoring of the cooling and process water quality is essential to prevent corrosion in the cooling systems. State-of-the-art measurement technology ensures plant safety, pure cooling water and production capability. With Endress+Hauser's turnkey water monitoring systems for all relevant parameters, you can easily provide reliable measurements.
Turnkey systems for precise, compliant water monitoring
Endress+Hauser cooling/process water monitoring panels cover all parameters and are delivered rapidly, ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.
Cooling water monitoring including sample preparation and hardness analyzer. Cabinets or containers ensure safe and reliable monitoring even in the harshest environments.
Measuring points for water analysis in industrial production and wastewater effluent
How we can help
The cooling water for mining and metal processes must fulfil quality parameters to avoid damage to the cooling systems that could result in safety hazards, process failures and high costs for repairs. With turnkey water quality monitoring from Endress+Hauser, you always have a reliable overview of your cooling water circuit and other process waters. You receive a complete solution with latest measuring panels or cabinets including disinfection and water hardness monitoring from a single source.
Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.
Integrate seamlessly to your existing communication networks. (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection)
Optimize cleaning and maintenance with our easy to operate assembly and sensors.
Ensure safe process control with Liquiline and Memosens devices and Heartbeat technology. All crucial measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your process water quality monitoring system can be extended as your requirements evolve.
Hvad vi tilbyder
Endress+Hauser offers complete, turnkey analytical systems for cooling water monitoring and process water quality monitoring in the mining and metal industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide,...
Endress+Hauser offers complete, turnkey analytical systems for cooling water monitoring and process water quality monitoring in the mining and metal industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Leading-edge Liquiline multiparameter transmitters offer connectivity for up to 8 parameters.
Large portfolio with pre-calibrated sensors with Memosens technology and multiple analyzers available. Third-party sensors available upon request.
Portfolio covers all relevant parameters for:
Cooling water applications such as pH/ORP, conductivity, turbidity, disinfection (chlorine, bromide, ozone), hardness, total phosphate/orthophosphate, silica.
Process water applications such as pH/ORP, conductivity, turbidity, TOC, SAC.
Compact flow assemblies for minimal water consumption.
Automatic cleaning and sample valves available.
Integrated Heartbeat Technology and sensor diagnostic functions for condition-based maintenance and easy verification of the entire measuring point.
Robust and hygienic stainless steel, PVC-U or PTFE pipes and assemblies.
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Se Endress+Hausers specialudviklede instrumenter til vandbehandlingssektoren. Memosens og Liquiline samt overvågningsløsninger, som gør arbejdet på jeres vandanlæg nemmere.
Vi sikrer optimal tilgængelighed for jeres spildevandsanlæg
Se Endress+Hausers instrumenter, som er særligt udviklet til spildevand. Memosens og Liquiline samt overvågningsløsninger, som forenkler jeres processer for spildevandsbehandling.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Lagerstyring til mine-, mineral- og metalindustrien
Lagerstyring til mine-, mineral- og metalindustrien
Se, hvordan lagerovervågningsløsninger fra Endress+Hauser kan reducere omkostningerne og øge tilgængeligheden af forbrugsvarer i produktionen i mine-, mineral- og metalindustrien.
Planlægning og optimering af lagre i mine-, mineral- og metalindustrien
Planlægning og optimering af lagre i mine-, mineral- og metalindustrien
Læs, hvordan Endress+Hauser hjælper virksomheder i mine-, mineral- og metalindustrien med at udnytte data og IIoT til at effektivisere både forsyningskæden og driften.
Tømningsmålesystemer til mineindustrien
Tømningsmålesystemer til mineindustrien
Læs, hvordan løsninger fra Endress+Hauser giver omkostningsbesparelser i forbindelse med brændstoftankning i mineindustrien. Nøjagtige, effektive og pålidelige flowmålere sikrer en effektiv tømning af væsker fra lastvogne og tog.
Efficient wastewater effluent monitoring in Mining & Metals
Efficient wastewater effluent monitoring in Mining & Metals
Explore how you can monitor the quality of your wastewater at a lower cost and still comply with all contractual and legal limits at all times.
Steam and water analysis system for mining & metal processes
Steam and water analysis system for mining & metal processes
Need to optimize your process costs in Mining and Metals? Find out about our steam and water analysis systems (SWAS) that safely monitor water quality while minimizing water and energy consumption.
World-class inventory management in the mining industry
World-class inventory management in the mining industry
Discover how Endress+Hauser's world-class inventory monitoring solutions can support your supply chain management from excavation, via processing and distribution, through to the construction site.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .