Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Differential pressure measurement

Continuous pressure measurement with differential pressure transmitter

Continuous pressure measurement with differential pressure transmitter
10 Produkter
Filtrer X icon

Application-specific product selection

Use our product finder to search for the right measuring devices, software or system components. The Applicator helps you to make an individual product selection according to your application area.

About differential pressure measurement

Proven in use in a wide range of applications in numerous industries: Differential pressure transmitters are used for the continuous measurement of differential pressures in liquids, vapors and gases. They are suitable for all types of media, both in standard applications and for applications with high process pressures and temperatures.

Measuring principle

The principle of differential pressure measurement is based on measuring the difference between two pressures. The differential value is output as a measurement result using a differential pressure transmitter.

Benefits

  • Universal differential pressure transmitters for flow, level and filter applications
  • Process temperatures from -70 to +400 °C are possible with diaphragm seals
  • Improved process availability and minimization of safety risks thanks to electronic differential pressure system