Metering skid for loading and unloading in Oil & Gas
Ensure accurate gas flow measurement for quantity and quality in custody transfer for trucks and rail
Safe operations that ensure the protection of assets, personnel and the environment are paramount in the Oil and Gas industry. Equally, streamlining supply chains, increasing throughput, reducing energy and maintenance costs, and minimizing unaccounted losses are vital for a competitive edge. Endress+Hauser flow metering experience and expertise enhance measurement of quantity and quality in loading and unloading, increasing efficiency, optimizing maintenance, and protecting operational safety.
> 15'000 custody installations worldwide in last 10 years
Our loading and unloading metering skid for Oil and Gas, equipped with Endress+Hauser custody transfer certified Promass Coriolis flow meter, comply with and even exceed custody transfer accuracy as per OIML R 117, while providing lower pressure drop, high flow rate capacity and smaller footprint. Maintenance is optimized, with no moving parts, Heartbeat technology for verification according to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features.
For all your Oil and Gas custody transfer applications in trucks and railcars, our worldwide network of metering experts is available throughout the asset lifecycle, from front-end engineering design to operations and maintenance.
Adopt the zero-loss approach. Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.
Ensure optimal delivery and risk management of your oil and gas plant projects with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.
Sustain effective, efficient operations with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
Vedligeholdelsesomkostningerne og målefejlene for volumenflowmålerne steg til uacceptable højder. Arkema udskiftede nu disse volumenflowmålere til deres påfyldningsstationer med masseflowmålere.
Med det nye fabrikskalibreringsanlæg fra Endress+Hauser kan Wintershall Dea nu kalibrere Promass F med kulbrinter som påkrævet iht. lovgivningen – en væsentligt billigere løsning end kalibrering på stedet.
Vi var i stand til at laste lastbilerne hurtigere, samtidig med at sikkerheden blev opretholdt for vores medarbejdere, hvilket resulterede i kortere tid til markedet og øget effektivitet.
Nexeo-løsninger
USA
Vi har været imponeret over udstyrets utrolige repeterbarhed. Målingen og måleudstyret er desuden ekstremt pålideligt, så vi er meget tilfredse
Vi bruger denne nye masseflowmåler, som er yderst nyttig, fordi den er hurtigere end det tidligere udstyr.
Marc Puertas, Logistikoperatør
Arkema
Vi bemærkede, at de målere, vi havde før, systematisk gav en stor afvigelse sammenlignet med den vægt, der skulle læsses. Aflæsningerne var forkerte med mellem 150 og 200 kg.
M. Vidales, Logistiksupervisor
Arkema
Det nye kulbrinteflowkalibreringsanlæg fra Endress+Hauser i Reinach (Schweiz) var meget imponerende. Både konceptet og designet er meget overbevisende rent teknisk.
Timo Siedenberg, Ansvarlig for rørføringsservice/olieopbevaring
Wintershall Dea GmbH – Tyskland
Hvad vi tilbyder
Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids in oil and gas operations. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local...
Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids in oil and gas operations. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local and international standards.
State-of-the-art Endress+Hauser Coriolis flow meter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Batch controller
Air eliminator and strainer (offloading)
Digital control and isolation valves
Truck grounding and overfill protection
Emergency push button
Additional options such as proving connections and master meter, offloading pump, additive and blending functionality and hardware, top or bottom loading arm, supervisory HMI and integrated terminal management system
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Få effektiv custody transfer og opbevaring af bulkvæsker i olie- og gasindustrien med tankmålingsløsninger fra Endress+Hauser.
Losning af væsker fra skibe i olie- og gasindustrien
Losning af væsker fra skibe i olie- og gasindustrien
Læs, hvordan løsninger fra Endress+Hauser giver effektiviteten et boost og forbedrer væsketømning fra tankskibe i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Coriolis-mastermålere til olieindustrien
Coriolis-mastermålere til olieindustrien
Læs, hvordan vores nøglefærdige mastermålere muliggør nem, hurtig og pålidelig kontrol af jeres toldmålere. Få maksimal nøjagtighed, overholdelse af gældende standarder og krav samt lavere driftsomkostninger.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .