

Oversigt over specifikationer
-
Process temperature
0 to 135°C (32 to 275 °F)
-
Process pressure
max. 11 bar abs. (159 psi abs.) at 25°C (77°F)
Anvendelsesområde
CUA261 is the right choice for you if you want to install a process photometer into pipelines with VARIVENT connection, for example for measurement of absorption, color or turbidity. Select from multiple path lengths and window materials to ensure a perfect fit into your process. CUA261 is available as VARIVENT adapter for already existing housings or can be ordered as complete flow assembly with VARINLINE housing.
The CUA261 can be used with:
OUSAF12 suspended solids and color sensor
OUSAF22 color sensor
OUSAF44 and OUSAF46 UV absorption sensors
OUSTF10 turbidity and suspended solids sensor
Typical applications are:
Color measurement
Chromatography control
Filtration monitoring
Centrifuge control
Protein concentration
Turbidity measurement
Phase detection
CIP optimization
CUA261 is suitable for hazardous area use.
VARIVENT and VARINLINE are registered trademarks of GEA Tuchenhagen GmbH.
Fordele
Allows installation of Endress+Hauser process photometers into processes where VARINLINE housings are used
Hygienic process connection, suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP), ensures highest product safety
Wide range of window materials and optical path lengths for optimum adaption to every process
Compliant with FDA and (EC) No 1935/2004
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Betjeningsvejledning (BA)
BA CUA261
Adapter til installation af procesfotometre i
VARIVENT-procestilslutningerEN DA 08/12/202331/12/2016Sprog:
Dansk
Version:
08/12/2023
Filstørrelse:
1023.4 KB
Filnavn:
BA01652CDA_0223-00.pdf
-
-
-
Producenterklæring
Product family: Armaturen
Product root: CUA261-
Declaration number: HE_01531_01.21
Manufacturer specification: PEDEN DA 28/10/2021Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
324.2 KB
Filnavn:
Klassifizierungsbescheinigung nach DGRL f�r CUA261.pdf
-