DMK sees great potential for increasing water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. The process measurement technology from Endress+Hauser and its highly reliable process data help DMK implement the desired sustainability goals.
Results
Reduction of drinking water consumption by 5% and COD load by 6% thanks to optimized wastewater treatment
Significant savings in CO₂ emissions thanks to a new waste heat concept
“Although we made significant investments in measurement technology, they have paid off and put us in a position to take targeted and effective measures in the first place.”
Lars Dammann
Head of Occupational Safety and Environment, DMK Deutsches Milchkontor GmbH
Customer challenge
The costs of purchasing fresh water are rising and the local supply situation is becoming increasingly uncertain. In terms of wastewater, regulations governing discharge are increasing and becoming more stringent. DMK sees a need to increase water efficiency as a way to contribute to a sustainable, climate-neutral future.
Realization
In terms of heat recovery, the vapor water, which is a good 50 °C warm during drying, is treated and fed into the steam generation process. In addition the wastewater treatment process was optimized in the area of COD load reduction and CIP system improvements.
DMK Group er en af Europas førende mejeriproducenter og yder som en af de største leverandører til detailfødevareindustrien i Tyskland et væsentligt bidrag til befolkningens ernæring. Med omkring 6.800 medarbejdere på mere end 20 steder i verden forarbejder DMK årligt 5,6 milliarder kg mælk.Produktpaletten spænder fra mælk, blandede mælkedrikke, yoghurt og ost til is, babymad, fødevareingredienser, veganske produkter og dyrefoder.
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .