Fast composition measurement of gas turbine fuel feed
Accurate, non-destructive analysis of gas turbine fuel feed composition
To reduce carbon emissions, many companies are leveraging gas turbine assets by burning hydrogen-rich fuels. Hydrogen blends come with higher risks such as burner coke up and flashback, making reliable composition measurement essential. Traditional measurement techniques typically produce slow results, require intensive maintenance and can consume the sample or require flaring, increasing safety risk and product loss. Our Raman solutions can help.
Multi-component measurement in seconds
for optimized turbine efficiency
Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.
Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.
Quickly detect transient events by receiving results in seconds.
Simultaneously measure H2, N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system
Calculate the hydrocarbon dewpoint via composition measurement to avoid condensate and burner coke up
Conduct minimal sample conditioning with little maintenance, infrequent calibration, no sample transfer, and no carrier gases
Avoid potential damage to injection nozzles caused by flame flashback
The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.
Hardware og software
Raman Rxn5 analyzer
Raman RunTime embedded control software with Modbus TCP/IP or RS485
Flow metering systems for power plant fuel oil offloading
Flow metering systems for power plant fuel oil offloading
Endress+Hauser flow metering systems ensure power plant availability and efficient operations with
safe and accurate offloading of fuel oil and other liquids.
Tank gauging systems for the power and energy industry
Tank gauging systems for the power and energy industry
Power & Energy companies must strike a careful balance between affordable yet clean energy. To help them, Endress+Hauser and its world-class technology takes liquid measurement to the next level.
Process water monitoring systems for Power & Energy
Process water monitoring systems for Power & Energy
Enable efficient and cost-effective process water monitoring for power and energy applications with Endress+Hauser’s turnkey solutions.
Reliable wastewater effluent monitoring in power plants
Reliable wastewater effluent monitoring in power plants
Discover our robust monitoring solutions for gypsiferous, saline and sludge wastewater that help you safely meet your power plant's regulatory discharge limits and reduce your operating costs.
Steam and water analysis system (SWAS) for power plants
Steam and water analysis system (SWAS) for power plants
Do you know the smartest way to protect your water/steam cycle from impurity? Have a look at our SWAS solutions for power plants with all the measuring technology for monitoring your water quality.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .