Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Product picture Raman bIO-Optics 120, 220, 320 side view aiming left with tags showing

Raman bIO-Optics

Continuous, inline, multi-component bioprocess measurement

KLBIO1
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Process connection: PG13.5
    Surface finish: Ra 15 with electropolish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    Autoclave

Anvendelsesområde

Raman bIO-Optics are versatile immersion optics used in conjunction with the Rxn-10 probehead and compatible with standard bioreactor ports. The fixed focus design provides long-term measurement stability along with superior signal performance, essential for transferable, high performance Raman-based bioprocess analysis. Available in industry standard lengths, Raman bIO-Optics are ideally suited for both glass and plastic benchtop bioreactor/fermenter applications requiring headplate entry.

  • Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer

  • Fermentation: glycerol, methanol, ethanol, sorbitol, biomass

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

Fordele

  • Immersion optics for multi-component bioprocess measurement

  • Compatible with standard bioreactor ports

  • Fixed-focus design

  • Available in 12 mm diameter with Pg 13.5 threaded connector

  • 120, 220, 320, or 420 mm lengths

  • Autoclavable

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products