Raman-spektroskopi – avanceret optisk analyseteknologi
Få bedre sikkerhed, produktkvalitet og effektivitet på jeres anlæg. Raman-spektroskopi måler sammensætningen og molekylestrukturen for jeres prøver i realtid fra laboratorie til proces.
Raman Rxn-10 probe
Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
Window: high-purity sapphire, proprietary compression fit non-brazed design
The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probehead, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.
Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps
Chemical: material identification, reaction analysis, polymerization, cross-linking, blending
Food & Beverage: blending, purification, natural and synthetic components
Development laboratory
Ideal for quick liquids, slurries & semi-solids measurements in the lab
Superior signal performance
Available in 1/4” and 1/2” diameters
No user-adjustable parts
Wettable components resist corrosion in harsh environments (including acidic solutions)
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
System design and specifications for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL),
and Raman optic system for single use (KRSU1)
EN | DA | ||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
467.9 KB |
Filnavn: |
TI01635CEN_0322.pdf |
System design and specifications
for the Raman Rxn-10 probe
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
423 KB |
Filnavn: |
TI01629CEN_0322.pdf |
Commissioning, operation, and maintenance details
for Rxn-10 probe optics: Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL)
and Raman optic system for single use (KRSU1)
EN | DA | ||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
1.8 MB |
Filnavn: |
BA02171CEN_0322.pdf |
Commissioning, operation, and maintenance details
for the Raman Rxn-10 probe
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
1.2 MB |
Filnavn: |
BA02160CEN_0322.pdf |
Quick start guide for the Raman Rxn-10 probe
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
895.3 KB |
Filnavn: |
KA01546CEN_0322.pdf |
Quickstart guide for Rxn-10 probe optics:
Raman immersion optics (KIO1),
non-contact optics (KNCO1), bIO-Optics (KLBIO1),
bio multi optics (KRBMO), bio sleeves (KRBSL)
and Raman optic system for single use (KRSU1)
EN | DA | ||
31/05/2023
|
|
|
|
03/08/2022
|
|
|
Sprog: |
Engelsk |
Version: |
31/05/2023 |
Filstørrelse: |
1 MB |
Filnavn: |
KA01551CEN_0322.pdf |
ライフサイエンス産業向けラマン分光法アプリケーションノート(ラマンRxn2アナライザー、ラマンRxn4アナライザー、Rxn-10プローブ、
Rxn-20プローブ、Rxn-45プローブ、Rxn-46プローブ、プローブオプティックアクセサリ(bIOオプティック、シングルユース向け
ラマンオプティックシステム/SUB、浸漬オプティック、非接触オプティック).
Sprog: |
Japansk |
Version: |
02/08/2024 |
Filstørrelse: |
1.4 MB |
Filnavn: |
PU01447CJA_0222_Raman_App_Guide_for_LifeScience.pdf |
A guide to our Raman spectroscopy application notes for the
Life Science industry (featuring the Raman Rxn2 analyzer,
Raman Rxn4 analyzer, Rxn-10 probe, Rxn-20 probe, Rxn-45 probe,
Rxn-46 probe, and probe accessory optics (bIO-Optic, Raman single
use optic system / SUB, immersion optic, non-contact optic).
Sprog: |
Engelsk |
Version: |
19/04/2022 |
Filstørrelse: |
1.1 MB |
Filnavn: |
PU01447CEN_0222.pdf |
A guide to Raman spectroscopy application notes for the
food & beverage industry (featuring studies using the
Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe,
Rxn-20 probe, Rxn-45 probe, and the immersion optic
and non-contact optic).
Sprog: |
Engelsk |
Version: |
17/02/2022 |
Filstørrelse: |
859 KB |
Filnavn: |
CP01489CEN_0122.pdf |
An overview brochure about our Raman spectroscopy probe
portfolio including the Rxn-10 probe, Rxn-20 probe, Rxn-30 probe,
Rxn-40 probe, Rxn-41 probe, Rxn-45 probe, Rxn-46 probe, and
probe accessory optics (bIO-Optic, Raman single use optic system /
SUB, immersion optic , non-contact optic), powered by Kaiser Raman
technology.
Sprog: |
Engelsk |
Version: |
26/10/2021 |
Filstørrelse: |
4.9 MB |
Filnavn: |
IN01225CEN_0121.pdf |