The Flowfit CCA250 flow assembly is specially designed to accommodate all sensors needed for accurate disinfection control - the chlorine sensor and the pH/ORP sensors for compensation and measurement. It increases the availability of sensors and offers an integrated flow alarm and adjustment to make sure that your bypass measurement is always operational. With CCA250, you have complete control of your disinfection processes and the water is always free of germs.
CCA250 is a flow assembly for the measurement of free chlorine, total chlorine and chlorine dioxide in:
Drinking water - Trace and standard measurement in process water and distribution networks - Monitoring, control and optimization of disinfection processes
Utilities of all industries - Trace and standard measurement in all disinfection applications - Process applications, e.g. bottle rinsing machines
Pool water
Fordele
All sensors needed for disinfection measurement comfortably in one place
Suitable for all disinfection processes - free chlorine, chlorine dioxide, total chlorine and others
Cap screwed from below allows calibration of the pH and ORP sensors without sensor removal
Flow alarm can be activated
Needle valve to adjust the flow and flow meter for optical control
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Det er afgørende for sikkerheden og driftskomforten for et analytisk målepunkt, at man bruger den rette montering. Vores fleksible monteringsproduktion sikrer, at du får den rette montering til dit behov.
- Flow through holder with 3 different emplacements : 1x chlorine/chlordioxide/total chlorine sensor and 2x pH/ORP sensor.
Design
- Flow through holder made of plexiglas with flow control and proximity switch as alarm relais to the transmitter. - Three different emplacements - Calibration directly in the holder because of the screw off calibration cap. - Optional cleaning device for the chlorine/chlordioxide/total chlorine sensor.
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines) All components are reduced at the working electrode Almost pH independent
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .