Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Flowfit CUA250 is a flow assembly for turbidity measurement in process and wastewater.

Turbidity assembly
Flowfit CUA250

Flow assembly for water and wastewater applications

CUA250
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes

Oversigt over specifikationer

  • Process temperature

    max. 50°C
    (max. 122°F)

  • Process pressure

    max. 6bar
    (max.87psi)

Anvendelsesområde

Flowfit CUA250 is a process and flow assembly for turbidity measurement. Continuous in-line measurement of turbidity in aqueous media is used for real-time measurement of non-soluble substances in water for purposes of monitoring, detection of operating states and control applications.

Flowfit CUA250 is a flow assembly for use with turbidity sensors Turbimax CUS31 and CUS41. Typical applications are:

  • Discharge monitoring in communal and industrial wastewater

  • Sedimentation monitoring in wastewater treatment (coagulation and flocculation)

  • Recycling of industrial service water

  • Filter effluent and filter rupture monitoring

  • Clear rinse cycle monitoring

  • Flotation process monitoring

  • Monitoring of closed circuits, e.g. cooling water and product pipelines

Fordele

  • Flow assembly featuring simple adaptation to standard piping

  • Sensor orientation can be adapted to individual requirements of application

  • Additional cleaning device employs spray cleaning to increase sensor maintenance intervals

  • Flange adapter for standardized DN 50 flange installation

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel