Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Optimized temperature control in steam power plants

Efficient stand-by operation of a turboset

Accurate temperature control in the standby mode of a steam power plant is important in order to be able to start up the system quickly and efficiently. A non-invasive temperature sensor can be easily retrofitted to the existing pipe and integrated into the control system without any problems. Thanks to the additional signal, a significantly faster measurement and thus optimized temperature control can be achieved.

Steam power plant ©Adobe Stock/Tilo Grellmann

Benefits

  • Quick and easy installation

  • No need to open the pipe

  • Accurate and fast additional temperature information from the process for optimized control

The challenge

Retrofitting an additional invasive temperature measurement point requires considerable effort. The system must be completely shut down and the pipes emptied. In addition, drilling and welding is necessary on existing plant components, which requires new tests and operating approvals by notified bodies.

Our solution

The non-invasive thermometer iTHERM SurfaceLine TM611 is the ideal solution as it is easy and quick to install, does not interfere with the plant's pressure-bearing structures, and provides fast and accurate temperature measurement.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel