Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Product photo Raman sample chamber side view

Raman enclosed sample compartment

Reduce the interference of ambient light and achieve accurate spectra of your sample

KSC1
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
  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40

  • Safety features

    Electrical interlock

Anvendelsesområde

Compatible with Raman non-contact optics including the Rxn-10 and Rxn-20 probe with non-contact optics, the Raman enclosed sample compartment enables fast, precise, and quantitative Raman spectroscopy in the laboratory or at-line process environments. Additional options include a 1 cm cuvette holder for liquid samples, a tablet holder, or a powder holder, providing easy switching between holders and enabling sampling repeatability.

  • At-line composition measurements

  • Measure samples in the laboratory from different projects consecutively

  • Off-line verification of inline Raman measurements

  • Model transfer from at-line to inline without significant model rework

  • Used in a variety of industries: Life Sciences (Bioprocessing, Biopharmaceuticals), Chemical, Food and Beverage

Fordele

  • Compatible with all Endress+Hauser Raman analyzers and select probes

  • Accommodates a variety of sample types

  • May be configured as a dedicated sample compartment on one channel of a multi-channel analyzer

  • Easy switching between sample holders

  • Cart mountable for at-line process measurements

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products