Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
product image of the process gas analyzer SCPS

SCPS
process gas analyzer

Gas analysis under the harshest conditions, directly on rotary kilns

ISCPS
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
  • Measured variables

    CO, CO2, HCl, H2O, NH3, NO, NO2, N2O, SO2, CH4, O2

  • Process temperature

    ≤ +1.400 °C

  • Ambient temperature range

    –20 °C ... +55 °C

Anvendelsesområde

The SCPS process gas analyzer system is used for gas measurement directly on rotary kilns. Rugged sample probes, effective cleaning mechanisms combined with hot or cold extractive analyzer systems and flexible remote maintenance. Thanks to their minimal maintenance, maximum availability, and precise measured values, the SCPS system really shines, especially when it comes to combustion with high levels of sulfur or chlorine.

  • Rotary kilns in cement plants


Device properties:

  • Simultaneous measurement of all relevant gas components

  • Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust

  • Up to 98% availability of the complete system

  • Quick service thanks to remote maintenance

Fordele

  • Prevention of system downtimes due to timely detection of problems in the process

  • Uniformly high product quality thanks to process control

  • Lower energy costs due to an optimized combustion process

  • Rugged and proven technology for minimal maintenance work

  • High system availability due to harmonized components from a single source

  • Quick and capable assistance thanks to remote access and an experienced service team that is active all over the world

Xpert

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

Xpert: Til de mest udfordrende applikationer ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products