Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
pH measuring point with glass sensor for wastewater applications

pH glass sensor measuring point for wastewater applications

Pre-configured pH measuring station with Memosens 2.0 glass sensor for time-saving process monitoring and management

71481760
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
Pris efter konfiguration i indkøbskurv

Oversigt over fordele

  • Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Digital Memosens 2.0 technology

    True plug and play system for easy handling and overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.

  • Flexibility

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Certified buffer solutions

    NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.

Samlet løsning i detaljer

Overview of all bundle parts

Komponenter og Prækonfigurationer

  • Bindinger

    For at sikre den indbyrdes kompatibilitet mellem komponenterne er der visse bindinger. Åbne parametre giver dig frihed til individuel konfiguration.

    Komponenter kan konfigureres med den samlede løsning i indkøbskurven
  • Komponenter
    Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    1

    Digital pH sensor
    Memosens CPS11E

    Bindinger:
    CPS11E- _ 7AAA2
    Electrode Type:
    7
    Basic version, zero point pH 7,0, temperature sensor NTC 30k
    Application Range:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Reference System:
    AA
    PTFE ring junction, 3 M KCl, Ag/AgCl
    Shaft Length:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Bindinger:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Bindinger:
    CM442- _ _ _ _ _ _ A
    Cable Entry Set:
    A
    enclosed
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Bindinger:
    CYH112-A _ _ B _ _ 1
    Approval:
    A
    w/o
    Traverse Mounting:
    B
    cross clamp
    Adapter:
    1
    w/o
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Bindinger:
    CYA112-A _ _ 1AE
    Connection angle sensor:
    1A
    PVC, straight
    Approval:
    A
    w/o
    Sensor adapter:
    E
    PG13,5
  • 6

    Weather protection cover CYY101

    Bindinger:
    CYY101-A
    Version:
    A
    Stainless steel 1.4301, 320x300x270mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Certificate:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Basic version
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Bindinger:
    CPY20- _ _ A1
    Certificate:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Basic version