Dette produkt er ikke tilgængeligt i denne region.
Kontakt venligst din Endress+Hauser-salgsrepræsentant for yderligere spørgsmål.
Oversigt over specifikationer
-
Input
2 MP camera on the front
5 MP camera or better, on the rear
Anvendelsesområde
The Field Xpert SMT50 tablet PC for universal device configuration supports various protocols, the Endress+Hauser service protocols and connection to Endress+Hauser Bluetooth field devices. Field devices can be connected directly via suitable interface, e.g. a modem (point-to-point) or a bus system (point-to-bus) or wireless (WLAN/Bluetooth). The Field Xpert software package is fast, easy and intuitive to use. Its device library has more than 3000 pre-installed device and communication drivers.
The Field Xpert SMT50 tablet PC for device configuration enables mobile plant asset management in non-hazardous areas. It is suitable for commissioning and maintenance. It manages Endress+Hauser and third-party instruments with a digital communication interface and documents the progress of the work. The SMT50 is designed as a complete solution. It comes with a pre-installed driver library and is an easy-to-use, touch-enabled tool for managing field devices throughout their entire life cycle.
Fordele
Robust tablet with large 12" display and a battery runtime of up to 8 hours.
Touch-enabled device configuration software for optimized asset management.
Direct link to Netilion, Endress+Hauser's IIoT ecosystem.
Pre-installed device driver libraries for all of the important industrial protocols.
Fast connection to devices with a single click thanks to automatic hardware detection. Online application software and DTM/Drivers update service offers new functionality and maximum security.
Integrated Heartbeat Verification incl. PDF documentation.
Connection to Endress+Hauser Bluetooth and WLAN devices - perfect for difficult-to-access instruments.
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
| FLEX valg | Teknisk ydeevne | Enkelhed |
|---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
TI Field Xpert SMT50
Universal, high-performance tablet PC for device configuration
EN DA 01/09/202501/12/202419/04/202331/03/202131/07/2020Sprog:
Engelsk
Version:
01/09/2025
Filstørrelse:
1.1 MB
Filnavn:
TI01555SEN_0525-00.pdf
-
-
-
Betjeningsvejledning (BA)
BA Field Xpert SMT50
Universel, højtydende tablet-PC til instrumentkonfiguration
EN DA 01/11/202401/05/202431/10/202231/03/202225/01/2021Sprog:
Dansk
Version:
01/11/2024
Filstørrelse:
2.8 MB
Filnavn:
BA02053SDA_0624-00.pdf
-
-
-
Specialdokumentation (SD)
SD Security Manual Field Xpert
Universal, high-performance tablet PC for device configuration
EN DA 30/05/2025Sprog:
Engelsk
Version:
30/05/2025
Filstørrelse:
1 MB
Filnavn:
SD03405SEN_0125-00.pdf
-
-
-
Producentoplysninger (MI)
Field Xpert SMT50 - Software Version 1.06.00
Manufacturer Information
for users regarding software and hardware updates
(following the NAMUR recommendation 53)EN DA 19/04/202308/07/2022Sprog:
Engelsk
Version:
19/04/2023
Filstørrelse:
118.7 KB
Filnavn:
MI01495S_04_EN_02.23.pdf
-
-
-
Kompetencebrochure (CP)
Field Xpert SMT50 – optimized mobile maintenance
Promotion Flyer: Field Xpert SMT50 – optimized mobile maintenance
Sprog:
Engelsk
Version:
24/02/2021
Filstørrelse:
401.5 KB
Filnavn:
CP01440S_04_EN_02.22.pdf
-
-
-
Kompetencebrochure (CP)
Field Xpert SMT50 – optimierte mobile Wartung
Promotion Flyer: Field Xpert SMT50 – optimierte mobile Wartung
Sprog:
Tysk
Version:
24/02/2021
Filstørrelse:
409.5 KB
Filnavn:
CP01440S_04_DE_02.22.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Tablette industrielle pour la configuration de vos appareils de mesure
Sprog:
French
Version:
01/01/2021
Filstørrelse:
637 KB
Filnavn:
IN01172SFR_Field_Xpert_2021_BD1.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Universal, high-performance device configuration tablet PC
Sprog:
Engelsk
Version:
18/08/2020
Filstørrelse:
5.5 MB
Filnavn:
IN01172S_04_EN_01.20.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Universeller und leistungsstarker Tablet PC zur Gerätekonfiguration
Sprog:
Tysk
Version:
18/08/2020
Filstørrelse:
6.2 MB
Filnavn:
IN01172S_04_DE_01.20.pdf
-
-
-
EU-erklæring
Product family: Field Xpert
Product root: SMT50-
Declaration number: EU_00981_02.22EN DA 20/05/2022Sprog:
Engelsk
Version:
20/05/2022
Filstørrelse:
432.1 KB
Filnavn:
EU_00981_02.22_SMT50.pdf
-