The transmitter is designed for the transformation of a TC sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications. Installation is realized on DIN rail according to IEC 60715 (housing width: 22.5 mm).
Fixed range temperature transmitter for converting TC input signals into a 4 to 20 mA analog output signal
Input: Thermocouple (TC)
For DIN rail mounting
Fordele
High accuracy in complete ambient temperature range
Fault signal on sensor break or short circuit, NAMUR NE 43 compliant
Eftersom temperaturen på komprimeret brint stiger med udvidelse under opfyldning, er det af hensyn til sikkerheden afgørende af udføre måling af temperaturen på brinttankstationer.
Our non-invasive thermometer can be easily retrofitted to the existing pipe and integrated into the control system to enable efficient stand-by operation of a turboset.
Det non-invasive termometeriTHERM SurfaceLine TM611 udfører præcis og hurtig måling af temperaturen ved optimering af ydelsen og effektiviteten på varmeveksleren.
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
To meet the challenges of temperature monitoring in such critical processes, a thermowell design has been developed that responds to process changes up to five times faster than standard designs.
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .