Liquisys CLM253 is a standard transmitter for all analog conductivity sensors. It improves your operational safety thanks to continuous plausibility, process and sensor checks. Select from numerous hardware and software modules, such as relays or fieldbus communication, to adapt it exactly to your measuring task. This modularity also allows you to upgrade the transmitter at any time. A simple menu and calibration make configuration and operation fast and easy.
The Liquisys CLM253 transmitter works with all analog conductivity sensors in non-hazardous areas, for example in these industries and their utilities:
Chemicals
Food & Beverages
Life Sciences
Power & Energy
Water &Wastewater
Primaries & Metal
Liquisys CLM253 features the following protocols and interfaces:
0/4...20 mA
HART
PROFIBUS DP
PROFIBUS PA
Fordele
More operational safety: Continuous process check system, customized alarm configuration, calibration plausibility check.
Broad functionality: Conductivity, resistivity and concentration measurement, ultrapure water monitoring according to USP and EP.
Easy to operate and service: Intuitive user interface, easy calibration, direct access for manual contact control.
Reduced maintenance: Automatic cleaning function (with Chemoclean) triggered by alarm or limit switch.
Fit for every application: Numerous extensions, such as P(ID) controller, timer, etc., allow for flexible adaption to all processes.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Læs om, hvordan Heineken opfylder alle forordninger for at beskytte det brasilianske miljø med Viomax CAS51D digitalt nitrat eller SAC-sensoren fra Endress+Hauser.
Holiferm produces sustainable biosurfactants using a patented gravity separation fermentation process. The company was seeking a way to automate the measurement of the critical phase separation step.
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .