Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Ethernet-APL portfolio

Our products for simple, fast and digital communication

Ethernet-APL extends the capabilities of conventional Ethernet to meet the high requirements of the process industry, e.g. long cable lengths, easy installation and explosion-proof design. It enables high-speed communication and power supply via 2-wire-cable and is therefore suitable for field-level devices such as measuring sensors. Endress+Hauser offers a variety of measuring devices that are suitable for Ethernet-APL.

Endress+Hauser offers measuring devices that are ready for Ethernet-APL.

What is Ethernet-APL? A quick explanation

Ethernet-APL realizes various types of topologies

Diverse types of topologies can be set up with Ethernet-APL.

Fordele

  • PROFINET PA Profile 4, S2 System redundancy, Dynamic reconfiguration​

  • Embedded web server providing remote access for parameterization, troubleshooting and other functions (e.g. reports) ​

  • State-of-the-art system integration via FDI Packages​

  • Continuous diagnostic, verification and monitoring by Heartbeat Technology​

  • Touch-enabled Human Machine Interfaces in web server and asset management​, device driver for cyclic communication (e.g. GSD for PROFINET) stored in device

    Guided parameterization for simple operation​

Ethernet-APL is a new physical layer for Ethernet - developed to fulfill the requirements of the process industry. Any type of industrial Ethernet protocol or standard Ethernet application can be combined with Ethernet-APL. Endress+Hauser has launched PROFINET instruments as the first Ethernet-APL ready devices. Further protocols will follow.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Downloads

    • Whitepaper (WP)
    Kompetencebrochure om Ethernet-APL

    Ethernet-APL: Intelligent, hurtig, digital

    • Whitepaper (WP)

    Ethernet-APL er designet til at være åben, fremtidssikker og klar til "Industrial Internet of Things" (IIoT).