Steam and Water Analysis System (SWAS) for Oil & Gas
SWAS solutions help to maintain the boiler feed water quality to avoid corrosion and scaling
Steam applications are part of oil and gas production. For smooth operation with minimal energy consumption and to protect the equipment, the purity of the feed water must be measured and documented. Inadequate control can lead to damages and process downtime. Smart SWAS solutions from Endress+Hauser offer bundled high-tech measurements for critical parameters and save on operating costs through low cooling and sample water consumption.
Proven in use
in applications in over 100 countries
We already have over 20 years of experience with steam and water analysis systems, which we have been able to incorporate into our current SWAS solutions. Benefit from the highest reliability, availability and traceability for your steam and water circuits. We provide a complete offering even for demanding parameters. We offer Memosens and Liquiline technology for easy sensor calibration, predictive maintenance functions, optimized mounting, and minimized sample and cooling water consumption.
Customized steam and water analysis systems from Endress+Hauser ensure reliable monitoring of your water/steam cycles – even at high pressures and temperatures
Electro-deionization (EDI) cation exchanger with electrochemical resin regeneration. This reduces maintenance effort and ensures operational safety, as regular resin replacement is no longer required.
Illustration of the industrial steam generation process as it occurs, for example, in the Oil and Gas industry
How we can help
With our sophisticated SWAS solutions, you have the quality of your feed water completely under control. Take advantage of highly efficient monitoring of multiple, even complex parameters at a central location. Consistently pure water helps to minimize process downtime and prolong the life of your steam boilers. You reliably comply with limit values; traceability and secure data management provides proof of water quality at any time. The turnkey systems are easy to commission and operate.
Get standardized or customized solutions for your steam generation: fast and cost-effective. All easy-to-use panels are equipped with high-tech analytical instruments as well as user-friendly operation and are CE marked.
Improve quality management and simplify asset management with user-friendly documentation tools thanks to Liquiline and Memosens Technology for full calibration traceability and predictive maintenance.
Experience ease and safety in maintenance and process with Memosens technology and the available electro-deionization cation exchanger that continuously regenerates the resin, without the use of chemicals.
Take advantage of seamless system integration into your existing PLCs with various interfaces that provide convenient integration via analog, digital and IIoT connectivity.
Screw the SWAS panel to the wall, connect it to power and water, and off you go – installing and commissioning measuring points couldn't be easier. Remain future-proof, as you receive all parameters and worldwide support from a strong partner.
Hvad vi tilbyder
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort...
With steam and water analysis systems from Endress+Hauser, you can rely on proven, high-tech solutions for your steam cycle. State-of-the-art analysis instrumentation fits your requirements exactly and makes your work easier with less maintenance effort. Contact our experienced engineers and you will receive a turnkey solution that you only need to connect to your electrical and communication systems.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Water analysis of all typical critical parameters: e.g. pH/ORP, dissolved oxygen, conductivity (total, cationic/acid, differential), turbidity, TOC. Additional parameters and third-party sensors on demand.
Measurement of up to eight parameters with one user-friendly Liquiline transmitter.
Sample preparation with temperature and pressure reduction system up to 320 bar/4.640 psi and 575°C/1.060 °F available.
Integrated pH value calculation using differential conductivity.
Calculation of the remaining cation exchange capacity.
Automatic system shutdown if condensate temperature exceeds safety limits.
Turnkey SWAS Compact system for the measurement of total conductivity, acid/cationic and differential conductivity, dissolved oxygen, pH for temperatures up to 50 bar/725 psi and 240 °C/460 °F in one device.
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Få effektiv custody transfer og opbevaring af bulkvæsker i olie- og gasindustrien med tankmålingsløsninger fra Endress+Hauser.
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Udforsk Endress+Hausers løsninger til nøjagtig og sikker custody transfer af råolieprodukter fra lastvogne og tog i olie- og gasindustrien.
Losning af væsker fra skibe i olie- og gasindustrien
Losning af væsker fra skibe i olie- og gasindustrien
Læs, hvordan løsninger fra Endress+Hauser giver effektiviteten et boost og forbedrer væsketømning fra tankskibe i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling og driftsikkerhed til LNG-lagerstyring
Dataindsamling og transmission på olie- og gasterminaler
Dataindsamling og transmission på olie- og gasterminaler
Forbedring af alt lige fra lagertransparens til logistik på olie- og gasterminalen
Fugtanalysator til dehydrering af glykol i naturgas
Fugtanalysator til dehydrering af glykol i naturgas
Se, hvordan de hurtige, pålidelige målinger fra vores TDLAS H2O-analysator forbedrer dehydreringsprocesser, opretholder overholdelse iht. kvalitetsspecifikationerne med øget gennemstrømning, sikkerhed og effektivitet.
H2S-analysator til naturgasrensning
H2S-analysator til naturgasrensning
Find ud af, hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere udgifter og større langtidsholdbar driftstabilitet til gasrensningsprocesser i olie- og gasindustrien.
Registrering af H2O i rørledninger med naturgas
Registrering af H2O i rørledninger med naturgas
Find ud af, hvordan Endress+Hausers TDLAS-løsninger til måling af fugt hjælper med optimering af gennemstrømningen i naturgasrørledningen, mens sikkerhed og oppetid maksimeres.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Registrering af H2S i naturgasrørledninger
Registrering af H2S i naturgasrørledninger
Find ud af, hvordan Endress+Hausers TDLAS H2S-analysatorer hjælper med at forstærke sikkerheden af dit netværk af naturgasrørledninger ved at forhindre tæring og ved minimering af eksplosionsrisikoen.
Registrering af H2O i molekulærsigtetørrere
Registrering af H2O i molekulærsigtetørrere
Lær, hvordan du øger effektiviteten og reducerer udgifterne i dit LNG- og NGL-anlæg med Endress+Hausers TDLAS-måleløsning til registrering af H2O i molekylærsigtetørrere.
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Har dine kunder behov for at overvåge skyllevandskvaliteten i et rengøringssystem til marineudstødningsgas (EGCS)? Se vores robuste og kompliante overvågningssystem til skrubbbervand.
Måling af LNG-sammensætning ved nedlukning af tank
Måling af LNG-sammensætning ved nedlukning af tank
Find ud af, hvordan Måling af LNG-sammensætning med Endress+Hauser Raman-analysatorsystemer kan optimere kondenseringsprocessen og forbedre lagersikkerheden.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .