Water monitoring for utilities in oil and gas production
Simple and compliant water quality monitoring for high plant availability and efficient production
In refineries, steam generation accounts for around 5 % of operating costs. As part of a zero-loss strategy often pursued, water is to be recycled and reused for the processes. The analysis parameters in makeup water must comply with certain limit values to prevent corrosion and scaling in the systems. To monitor water quality, Endress+Hauser has been offering major customers in the oil and gas industry reliable, flexible solutions for many years that are low-maintenance and cost-effective.
Turnkey systems for precise, compliant water monitoring
Endress+Hauser water quality monitoring panels cover all parameters and are delivered ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.
Process map of monitoring industrial process and wastewater, for example in Oil and Gas industry
How we can help
With long-term experience in the Oil and Gas industry, Endress+Hauser offers reliable and simple monitoring solutions and supports customers with technical expertise to reduce engineering efforts. We are your one-stop shop for monitoring systems to maintain your utilities in a cost-efficient way, according to your requirements.
Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.
Integrate seamlessly to your existing communication infrastructure (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection).
Optimize cleaning and maintenance with our easy to operate assemblies and sensors.
Ensure safe, compliant process control with Liquiline and Memosens devices and Heartbeat technology. All measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your water quality monitoring system can be extended as your requirements evolve.
Hvad vi tilbyder
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support,...
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Memosens CCS51D is a robust, low-maintenance free chlorine sensor. It provides stable and fast measured values in drinking water, pool and process water as well as utilities.
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Se Endress+Hausers specialudviklede instrumenter til vandbehandlingssektoren. Memosens og Liquiline samt overvågningsløsninger, som gør arbejdet på jeres vandanlæg nemmere.
Vi sikrer optimal tilgængelighed for jeres spildevandsanlæg
Se Endress+Hausers instrumenter, som er særligt udviklet til spildevand. Memosens og Liquiline samt overvågningsløsninger, som forenkler jeres processer for spildevandsbehandling.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Få effektiv custody transfer og opbevaring af bulkvæsker i olie- og gasindustrien med tankmålingsløsninger fra Endress+Hauser.
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Udforsk Endress+Hausers løsninger til nøjagtig og sikker custody transfer af råolieprodukter fra lastvogne og tog i olie- og gasindustrien.
Losning af væsker fra skibe i olie- og gasindustrien
Losning af væsker fra skibe i olie- og gasindustrien
Læs, hvordan løsninger fra Endress+Hauser giver effektiviteten et boost og forbedrer væsketømning fra tankskibe i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling og driftsikkerhed til LNG-lagerstyring
Dataindsamling og transmission på olie- og gasterminaler
Dataindsamling og transmission på olie- og gasterminaler
Forbedring af alt lige fra lagertransparens til logistik på olie- og gasterminalen
Fugtanalysator til dehydrering af glykol i naturgas
Fugtanalysator til dehydrering af glykol i naturgas
Se, hvordan de hurtige, pålidelige målinger fra vores TDLAS H2O-analysator forbedrer dehydreringsprocesser, opretholder overholdelse iht. kvalitetsspecifikationerne med øget gennemstrømning, sikkerhed og effektivitet.
H2S-analysator til naturgasrensning
H2S-analysator til naturgasrensning
Find ud af, hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere udgifter og større langtidsholdbar driftstabilitet til gasrensningsprocesser i olie- og gasindustrien.
Registrering af H2O i rørledninger med naturgas
Registrering af H2O i rørledninger med naturgas
Find ud af, hvordan Endress+Hausers TDLAS-løsninger til måling af fugt hjælper med optimering af gennemstrømningen i naturgasrørledningen, mens sikkerhed og oppetid maksimeres.
Måling af LNG-sammensætning under lastning af truck
Måling af LNG-sammensætning under lastning af truck
Find ud af, hvordan Raman-måling håndterer udfordringer med levering af konstante, hurtige og præcise aflæsninger under lastning af LNG-truck.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Registrering af H2S i naturgasrørledninger
Registrering af H2S i naturgasrørledninger
Find ud af, hvordan Endress+Hausers TDLAS H2S-analysatorer hjælper med at forstærke sikkerheden af dit netværk af naturgasrørledninger ved at forhindre tæring og ved minimering af eksplosionsrisikoen.
Registrering af H2O i molekulærsigtetørrere
Registrering af H2O i molekulærsigtetørrere
Lær, hvordan du øger effektiviteten og reducerer udgifterne i dit LNG- og NGL-anlæg med Endress+Hausers TDLAS-måleløsning til registrering af H2O i molekylærsigtetørrere.
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Har dine kunder behov for at overvåge skyllevandskvaliteten i et rengøringssystem til marineudstødningsgas (EGCS)? Se vores robuste og kompliante overvågningssystem til skrubbbervand.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .