LNG composition measurement for baseload custody transfer
High accuracy with lower maintenance for reliable baseload custody transactions
Reliable analysis of LNG composition is challenging during baseload custody transfer. Traditional gas chromatograph (GC)/vaporizer systems can struggle to generate accurate measurements in cryogenic conditions. Because these systems transport vaporized gas to the analyzer, need costly vaporizer maintenance, and require sample conditioning, GCs/vaporizers have higher OPEX. Endress+Hauser’s Raman analyzer system solves these issues.
Largely maintenance-free
with equivalent accuracy as top-performing GC/vaporizers
Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.
Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.
Utilize a safe, proven LNG measurement technique - verified by the GERG
Reduce your carbon footprint - eliminate emissions from sample venting or flaring due to vaporization
Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations
Reduce OPEX - Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain
Eliminate consumables such as calibration and carrier gases
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey...
Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey installations and comprehensive solutions to improve their processes.
Raman method for custody transfer measurements of LNG
Whitepaper (WP)
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Udforsk Endress+Hausers løsninger til nøjagtig og sikker custody transfer af råolieprodukter fra lastvogne og tog i olie- og gasindustrien.
Tankmålingssystemer til olie- og gasindustrien
Tankmålingssystemer til olie- og gasindustrien
Få effektiv custody transfer og opbevaring af bulkvæsker i olie- og gasindustrien med tankmålingsløsninger fra Endress+Hauser.
Losning af væsker fra skibe i olie- og gasindustrien
Losning af væsker fra skibe i olie- og gasindustrien
Læs, hvordan løsninger fra Endress+Hauser giver effektiviteten et boost og forbedrer væsketømning fra tankskibe i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling i verdensklasse til olie- og gasindustrien
Tankmåling og driftsikkerhed til LNG-lagerstyring
Dataindsamling og transmission på olie- og gasterminaler
Dataindsamling og transmission på olie- og gasterminaler
Forbedring af alt lige fra lagertransparens til logistik på olie- og gasterminalen
Fugtanalysator til dehydrering af glykol i naturgas
Fugtanalysator til dehydrering af glykol i naturgas
Se, hvordan de hurtige, pålidelige målinger fra vores TDLAS H2O-analysator forbedrer dehydreringsprocesser, opretholder overholdelse iht. kvalitetsspecifikationerne med øget gennemstrømning, sikkerhed og effektivitet.
H2S-analysator til naturgasrensning
H2S-analysator til naturgasrensning
Find ud af, hvordan Endress+Hausers H2S- og CO2-analysatorløsninger bringer effektivitet, lavere udgifter og større langtidsholdbar driftstabilitet til gasrensningsprocesser i olie- og gasindustrien.
Registrering af H2O i rørledninger med naturgas
Registrering af H2O i rørledninger med naturgas
Find ud af, hvordan Endress+Hausers TDLAS-løsninger til måling af fugt hjælper med optimering af gennemstrømningen i naturgasrørledningen, mens sikkerhed og oppetid maksimeres.
Registrering af H2S i naturgasrørledninger
Registrering af H2S i naturgasrørledninger
Find ud af, hvordan Endress+Hausers TDLAS H2S-analysatorer hjælper med at forstærke sikkerheden af dit netværk af naturgasrørledninger ved at forhindre tæring og ved minimering af eksplosionsrisikoen.
Registrering af H2O i molekulærsigtetørrere
Registrering af H2O i molekulærsigtetørrere
Lær, hvordan du øger effektiviteten og reducerer udgifterne i dit LNG- og NGL-anlæg med Endress+Hausers TDLAS-måleløsning til registrering af H2O i molekylærsigtetørrere.
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Overvågning af skyllevand fra skibenes udstødningsgasskrubbere
Har dine kunder behov for at overvåge skyllevandskvaliteten i et rengøringssystem til marineudstødningsgas (EGCS)? Se vores robuste og kompliante overvågningssystem til skrubbbervand.
Måling af LNG-sammensætning ved nedlukning af tank
Måling af LNG-sammensætning ved nedlukning af tank
Find ud af, hvordan Måling af LNG-sammensætning med Endress+Hauser Raman-analysatorsystemer kan optimere kondenseringsprocessen og forbedre lagersikkerheden.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .