Oversigt over specifikationer
-
Max. measurement error
Acoustic density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: +-2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature, maximum 0 to +100 °C (32 to +212 °F)
Acoustic density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 120°C (32 to 248 °F)
-
Process temperature
0 to 120°C (32 to 248 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
-
Wetted materials
Stainless steel1.4404 (316L)
Anvendelsesområde
Teqwave H is ideal for real-time liquid analysis in hygienic applications like spirits and soft drink production. End customers and equipment manufacturers value its highly accurate in situ concentration measurement and hygienic design. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs by flexible definition and extension of your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous quality monitoring of beverages and in cleaning processes
Device properties
Nominal diameter: DN 25 (1")
Sensor housing made of stainless steel (3-A, EHEDG)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail and pipe mounting set
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Fordele
High accuracy and repeatability – concentration calculation with latest algorithms
Fulfilment of hygienic requirements – easily cleanable full-bore sensor
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
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
Teqwave H
Ultrasonic concentrationmeter
EN DA 04/02/202201/04/2021Sprog:
Engelsk
Version:
04/02/2022
Filstørrelse:
2 MB
Filnavn:
TI01573DEN_0221-00.pdf
-
-
-
Betjeningsvejledning (BA)
Teqwave H
Ultrasonic concentrationmeter
Modbus TCPEN DA 04/02/202201/04/2021Sprog:
Engelsk
Version:
04/02/2022
Filstørrelse:
2.5 MB
Filnavn:
BA02084DEN_0221-00.pdf
-
-
-
Kort anvisning (KA)
Teqwave H
Ultrasonic concentrationmeter
EN DA 04/02/202201/04/2021Sprog:
Engelsk
Version:
04/02/2022
Filstørrelse:
2.1 MB
Filnavn:
KA01501DEN_0221-00.pdf
-
-
-
Installationsanvisninger (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN DA 26/03/202101/12/2017Sprog:
Engelsk
Version:
26/03/2021
Filstørrelse:
526.9 KB
Filnavn:
EA01229DA2_0221.pdf
-
-
-
Installationsanvisninger (EA)
Installing mounting set and seal
Teqwave H
EN DA 26/03/2021Sprog:
Engelsk
Version:
26/03/2021
Filstørrelse:
438.9 KB
Filnavn:
EA01316DA2_0121.pdf
-
-
-
Specialdokumentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN DA 04/11/202201/10/2021Sprog:
Engelsk
Version:
04/11/2022
Filstørrelse:
357.4 KB
Filnavn:
SD02752DEN_0222-00.pdf
-
-
-
Specialdokumentation (SD)
SD Teqwave
EAC Special Documentation
Sprog:
Engelsk
Version:
17/09/2024
Filstørrelse:
857.2 KB
Filnavn:
SD03317DEN_0124-00.pdf
-
-
-
Specialdokumentation (SD)
Concentration App Questionaire
Concentration App
QuestionaireEN DA 14/11/202412/09/202421/06/202229/05/201905/03/2018Sprog:
Engelsk
Version:
14/11/2024
Filstørrelse:
496.5 KB
Filnavn:
SD02148DEN_0624-00.pdf
-
-
-
Casestudie (CS)
Kontinuierliche Brix-Messung von Softdrinks
Teqwave H löst manuelle Refraktometermessung bei Kreuzberg Quelle ab
Sprog:
Tysk
Version:
01/05/2022
Filstørrelse:
2.2 MB
Filnavn:
CS01734D06DE0122_Kreuzberg-Quelle.pdf
-
-
-
Casestudie (CS)
Continuous Brix measurement of soft drinks
Teqwave H replaces manual refractometer measurement at Kreuzberg Quelle
Sprog:
Engelsk
Version:
01/05/2022
Filstørrelse:
2.2 MB
Filnavn:
CS01734D06EN0122_Kreuzberg-Quelle.pdf
-