Nitrogen removal from wastewater with Liquiline Control
Safely comply with limit values for total nitrogen and ammonium by optimizing aeration in the biological treatment
To ensure that nitrogen can be safely and efficiently removed from wastewater, the nitrification and denitrification processes must be optimally coordinated with each other. The nitrification process depends on the exact supply of oxygen at any given time. If too little oxygen is introduced into the biological treatment, the strict limit values in the outlet cannot be complied with. Running the compressors constantly at full speed will result in enormous energy consumption.
Up to 30 % energy savings in the aeration process
The blowers in a wastewater treatment plant require enormous amounts of electricity – they account for up to 70 % of the plant's total energy requirements. Optimize your nitrogen removal by using Liquiline Control and tap into considerable savings potential. The automation system controls ammonium and nitrate removal based on the influent load and your individual limits for ammonium and total nitrogen. The result is reliable, energy-saving denitrification of the wastewater.
The Liquiline Control automation solution ensures that nitrogen and ammonium are always removed from the wastewater efficiently and in accordance with the limit values.
Liquiline Control dynamically adjusts the speed of the compressors, e.g. in night-time low-load phases when only a small amount of air needs to be blown in.
The Liquiline Control automation solution dynamically controls the air supply to the aeration tank in line with the fluctuating loads in the influent. It regulates the optimum amount of air based on the respective oxygen, ammonium and nitrate concentrations as well as the amount of wastewater flow. This way, you ensure reliable compliance with the limit values for total nitrogen and ammonium while saving large amounts of energy and on costs for the activated sludge process.
With predictive control strategies, you always stay on the safe side even with dynamic inflows and loads and easily comply with defined limits for total nitrogen and ammonium at the outlet of your wastewater treatment plant
Optimize your air supply to the biology and thus your energy consumption with the automated system
Control up to three independent zones in the biological stage simultaneously
Remain flexible for future adjustments and switch from intermittent to continuous aeration at any time
You permanently have complete control of the process, as you can adjust all relevant parameters (limit values and control parameters) at any time
Liquiline systemet styrer nitrifikations- og denitrifikationsprocessen i Stadtlohns rensningsanlæg. Styresystemet sikrer, at grænseværdierne og den optimerede energiforbrug overholdes.
For at skære ned på energiforbruget i den biologiske fase på dette anlæg til håndtering af spildevand købte byen Velen energieffektive blæsere og integrerede systemet Liquiline til luftstyring.
Liquiline Control is a PLC-based automation solution that ensures reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized air supply to the aeration tank. It is designed as a modular,...
Liquiline Control is a PLC-based automation solution that ensures reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized air supply to the aeration tank. It is designed as a modular, expandable and decentralized system in various housing configurations. This flexibility allows quick and easy integration into existing process control systems as well as the integration of existing instrumentation.
Available for installation in existing cabinets or as a separate turnkey cabinet
Easy integration into existing distributed control systems (DCS) via digital fieldbus communication
Also available as complete solution with control software, necessary instrumentation (e. g. ion-selective sensor or ammonium analyzer and oxygen sensor) and a wide range of services
Validation of measured values and sensor signals
Predictive control strategies for attenuating ammonium load peaks
Secure and convenient remote access via webserver
Operation via supplied touch display, via smartphone / tablet or from the control room
Adding further software modules is possible at any time
Oxymax COS51D is a reliable, digital oxygen sensor offering the highest level of measurement accuracy. Designed to be low-maintenance with a long operating life, it offers outstanding value for money.
High-performing flowmeter with intelligent and dynamic adaptation to changing process conditions. Measurement of gases and gas mixtures in circular piping or rectangular ducts.
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Vi sikrer optimal tilgængelighed for jeres spildevandsanlæg
Se Endress+Hausers instrumenter, som er særligt udviklet til spildevand. Memosens og Liquiline samt overvågningsløsninger, som forenkler jeres processer for spildevandsbehandling.
Fjernelse af fosfor fra spildevand med Liquiline Control
Fjernelse af fosfor fra spildevand med Liquiline Control
Oplev automationsløsningen Liquiline Control til pålidelig fjernelse af fosfor i spildevand, stabile processer selv under spidsbelastning, og udgiftsbesparelser ved meget optimeret anvendelse af fældningsmidler.
Overvågningssystemer til kommunale rensningsanlæg
Overvågningssystemer til kommunale rensningsanlæg
Oplev Endress+Hausers intelligente overvågningsløsning til rensningsanlæg. Overhold lovbestemte grænseværdier med større nøjagtighed med vores brugervenlige, omkostningseffektive nøglefærdige overvågningssystemer.
Wastewater effluent monitoring systems for all industries
Wastewater effluent monitoring systems for all industries
Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.
Water monitoring systems for industrial processes
Water monitoring systems for industrial processes
Enable efficient, compliant, and cost-effective water quality monitoring for your production processes with Endress+Hauser turnkey solutions.
Water quality monitoring systems for drinking water
Water quality monitoring systems for drinking water
Explore Endress+Hauser water industry solutions for cost-effective and reliable drinking water quality monitoring, today and into the future.
Smarte løsninger til vandnetværk
Smarte løsninger til vandnetværk
Med denne smarte overvågningsløsning opnår du fuld transparens over alle aktiviteter i dit drikkevands- og spildevandsnetværk. Lær, hvordan du kan spare tid, mens du reducerer udgifter til drift og energi.
Monitoring the asset health status in water & wastewater
Monitoring the asset health status in water & wastewater
Explore Endress+Hauser water industry solutions to flexibly and efficiently ensure water safety with verifiable regulatory compliance.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .