Water monitoring for utilities in oil and gas production
Simple and compliant water quality monitoring for high plant availability and efficient production
In refineries, steam generation accounts for around 5 % of operating costs. As part of a zero-loss strategy often pursued, water is to be recycled and reused for the processes. The analysis parameters in makeup water must comply with certain limit values to prevent corrosion and scaling in the systems. To monitor water quality, Endress+Hauser has been offering major customers in the oil and gas industry reliable, flexible solutions for many years that are low-maintenance and cost-effective.
Turnkey systems for precise, compliant water monitoring
Endress+Hauser water quality monitoring panels cover all parameters and are delivered ready-to-use. Highly efficient, they require little engineering, have a small installation footprint, and consume minimal water. With automated engineering, customizations are simple and cost-effective. Fitted with robust, low maintenance PVC-U or PTFE/stainless steel piping our solutions also integrate Memosens and Liquiline technology, enhancing security with status information and logbooks.
Process map of monitoring industrial process and wastewater, for example in Oil and Gas industry
How we can help
With long-term experience in the Oil and Gas industry, Endress+Hauser offers reliable and simple monitoring solutions and supports customers with technical expertise to reduce engineering efforts. We are your one-stop shop for monitoring systems to maintain your utilities in a cost-efficient way, according to your requirements.
Accelerate your project planning and engineering process with our turnkey systems. Installation is just as quick. Simply attach the panel to the wall, connect to electricity and water, and you are ready to monitor.
Integrate seamlessly to your existing communication infrastructure (PROFIBUS DP, Modbus TCP/IP, remote monitoring via web server and cloud connection).
Optimize cleaning and maintenance with our easy to operate assemblies and sensors.
Ensure safe, compliant process control with Liquiline and Memosens devices and Heartbeat technology. All measurements, calibration, maintenance, and device diagnostic data are stored and accessible via the process control interface or app.
Optional IIoT connectivity enables our experts to access your panels for remote support as needed. Moreover, your water quality monitoring system can be extended as your requirements evolve.
Hvad vi tilbyder
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support,...
Endress+Hauser offers complete, turnkey analytical systems for water monitoring in the oil and gas industries. Compatible with our entire portfolio, they can be delivered and commissioned worldwide, accompanied by expert project management support, state-of-the-art logistics chains, and long-term availability of products and services.
Få større driftseffektivitet og pålidelige målinger i felten, og imødegå kvalitetsmæssige, sikkerhedsmæssige og miljømæssige risici med vedligeholdelsesservices fra Endress+Hauser.
Se Endress+Hausers specialudviklede instrumenter til vandbehandlingssektoren. Memosens og Liquiline samt overvågningsløsninger, som gør arbejdet på jeres vandanlæg nemmere.
Vi sikrer optimal tilgængelighed for jeres spildevandsanlæg
Se Endress+Hausers instrumenter, som er særligt udviklet til spildevand. Memosens og Liquiline samt overvågningsløsninger, som forenkler jeres processer for spildevandsbehandling.
Make your life easier with a customized measuring cabinet or container for your measurement task. Get an overview of the variety of Endress+Hauser liquid analysis solutions in this brochure.
Få effektiv custody transfer og opbevaring af bulkvæsker i olie- og gasindustrien med tankmålingsløsninger fra Endress+Hauser.
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Måleplatforme til påfyldning og tømning i olie- og gasindustrien
Udforsk Endress+Hausers løsninger til nøjagtig og sikker custody transfer af råolieprodukter fra lastvogne og tog i olie- og gasindustrien.
Losning af væsker fra skibe i olie- og gasindustrien
Losning af væsker fra skibe i olie- og gasindustrien
Læs, hvordan løsninger fra Endress+Hauser giver effektiviteten et boost og forbedrer væsketømning fra tankskibe i olie- og gasindustrien.
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Bunkringssystemer med masseflowmåler til søtransport af brændstof
Der pumpes dagligt enorme mængder bunkerbrændstof i brændstoftankene på skibsfartøjer. Selv den mindste unøjagtighed i målingen forårsager "huller i kassen". Vores løsning sikrer transparens.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Coriolis-mastermålere til olieindustrien
Coriolis-mastermålere til olieindustrien
Læs, hvordan vores nøglefærdige mastermålere muliggør nem, hurtig og pålidelig kontrol af jeres toldmålere. Få maksimal nøjagtighed, overholdelse af gældende standarder og krav samt lavere driftsomkostninger.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .